Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 41
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3
  Next 

K2-3001-51
Access Restriction: No Restriction
Color: Natural
Material: Stainless Steel
Size Series: Miniature Size
Spring: Riveted
Style: Fixed Version


K2-3001-89
Access Restriction: No Restriction
Color: Black
Finish: Powder Coat
Size Series: Miniature Size
Spring: Riveted
Style: Fixed Version


K2-3005-51
Access Restriction: No Restriction
Color: Natural
Material: Stainless Steel
Size Series: Miniature Size
Spring: Spring Loaded
Style: Concealed Spring Loaded Version


K2-3005-89
Access Restriction: No Restriction
Color: Black
Finish: Powder Coat
Size Series: Miniature Size
Spring: Spring Loaded
Style: Concealed Spring Loaded Version


K3-0334-07


K3-0334-52


K3-1625-07
Access Restriction: No Restriction
Color: Natural
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Size Series: Miniature Size
Spring: Riveted


K3-1625-52
Access Restriction: No Restriction
Color: Natural
Material: Stainless Steel
Size Series: Miniature Size
Spring: Riveted


K3-1660-07
Access Restriction: No Restriction
Color: Natural
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Size Series: Miniature Size
Spring: Riveted
Style: Short Anchor Plate


K3-1660-52
Access Restriction: No Restriction
Color: Natural
Material: Stainless Steel
Size Series: Miniature Size
Spring: Riveted
Style: Short Anchor Plate


K3-1735-07
Access Restriction: No Restriction
Color: Natural
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Size Series: Miniature Size
Spring: Spring Loaded


K3-1735-52
Access Restriction: No Restriction
Color: Natural
Material: Stainless Steel
Size Series: Miniature Size
Spring: Spring Loaded


K3-1746-07
Access Restriction: No Restriction
Color: Natural
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Size Series: Miniature Size
Spring: Riveted
Style: Hinge Lock


K3-2347-07
Access Restriction: No Restriction
Color: Natural
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Size Series: Miniature Size
Spring: Riveted
Style: Long Slide


K3-2347-52
Access Restriction: No Restriction
Color: Natural
Material: Stainless Steel
Size Series: Miniature Size
Spring: Riveted
Style: Long Slide


K3-2403-07
Access Restriction: Pad Lockable
Color: Natural
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Size Series: Miniature Size
Spring: Riveted


K3-2403-52
Access Restriction: Pad Lockable
Color: Natural
Material: Stainless Steel
Size Series: Miniature Size
Spring: Riveted


K3-2694-07
Access Restriction: No Restriction
Color: Natural
Finish: Zinc Plate, Bright Chromate Dip
Low Profile: Yes
Material: Steel
Size Series: Miniature Size
Spring: Riveted


K3-2696-07


K4-2338-51

1 | 2 | 3
  Next