Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 13
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

KH-22-T1-20
Color: Black
Material: Nylon
Series: T1


KH-41-T1-38
Finish: Chrome Plated
Material: Die Cast Zinc
Series: T1


KH-41-T1-50
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Series: T1


KH-41-T2-38
Finish: Chrome Plated
Material: Die Cast Zinc
Series: T2


KH-41-T2-50
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Series: T2


KH-42-T1-38
Finish: Chrome Plated
Material: Die Cast Zinc
Series: T1


KH-42-T1-50
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Series: T1


KH-42-T2-38
Finish: Chrome Plated
Material: Die Cast Zinc
Series: T2


KH-42-T2-50
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Series: T2


KH-62-V1-38
Finish: Chrome Plated
Material: Die Cast Zinc
Series: V1


KH-62-V1-50
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Series: V1


Steel Pin
KH-G
Material: Steel


Plastic Pin
KH-P
Material: Plastic