Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 84
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5
  Next 

LG-4CB1000
Handle Material: Stainless Steel
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 25.4 mm (1 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CB1500
Handle Material: Stainless Steel
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 38.1 mm (1.5 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CB2000
Handle Material: Stainless Steel
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 50.8 mm (2 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CB2500
Handle Material: Stainless Steel
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 63.5 mm (2.5 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CB3000
Handle Material: Stainless Steel
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 76.2 mm (3 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CB500
Handle Material: Stainless Steel
Material: Hardened Stainless Steel
Grip Range: 12.7 mm (0.5 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CBA1000
Handle Material: Aluminum
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 25.4 mm (1 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CBA1500
Handle Material: Aluminum
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 38.1 mm (1.5 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CBA2000
Handle Material: Aluminum
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 50.8 mm (2 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CBA2500
Handle Material: Aluminum
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 63.5 mm (2.5 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CBA3000
Handle Material: Aluminum
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 76.2 mm (3 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CBA500
Handle Material: Aluminum
Handle Style: Button
Shank Material: Hardened Stainless Steel
Grip Range: 12.7 mm (0.5 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CL1000
Handle Material: Aluminum
Handle Style: L-Handle
Shank Material: Hardened Stainless Steel
Grip Range: 25.4 mm (1 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CL1500
Handle Material: Aluminum
Handle Style: L-Handle
Shank Material: Hardened Stainless Steel
Grip Range: 38.1 mm (1.5 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CL2000
Handle Material: Aluminum
Handle Style: L-Handle
Shank Material: Hardened Stainless Steel
Grip Range: 50.8 mm (2 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CL2500
Handle Material: Aluminum
Handle Style: L-Handle
Shank Material: Hardened Stainless Steel
Grip Range: 63.5 mm (2.5 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CL3000
Handle Material: Aluminum
Handle Style: L-Handle
Shank Material: Hardened Stainless Steel
Grip Range: 76.2 mm (3 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CL500
Handle Material: Aluminum
Handle Style: L-Handle
Shank Material: Hardened Stainless Steel
Grip Range: 12.7 mm (0.5 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CT1000
Handle Material: Aluminum
Handle Style: T-Handle
Shank Material: Hardened Stainless Steel
Grip Range: 25.4 mm (1 in)
Shank Diameter: 6.35 mm (0.25 in)


LG-4CT1500
Handle Material: Aluminum
Handle Style: T-Handle
Shank Material: Hardened Stainless Steel
Grip Range: 38.1 mm (1.5 in)
Shank Diameter: 6.35 mm (0.25 in)

1 | 2 | 3 | 4 | 5
  Next