Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 12
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

M1-2A-11-1
Access Restriction: No Restriction
Finish: Chrome Plated
Grip Type: Adjustable
Low Profile: Yes
Style: Surface Mount Assembly
Panel Thickness: 6.4-19 mm (0.25 - 0.75 in)


M1-2A-11-5
Access Restriction: No Restriction
Finish: Black Finish
Grip Type: Adjustable
Low Profile: Yes
Style: Surface Mount Assembly
Panel Thickness: 6.4-19 mm (0.25 - 0.75 in)


M1-2A-11-8
Access Restriction: No Restriction
Finish: Gold
Grip Type: Adjustable
Low Profile: Yes
Style: Surface Mount Assembly
Panel Thickness: 6.4-19 mm (0.25 - 0.75 in)


M1-2A-12-1
Access Restriction: No Restriction
Finish: Chrome Plated
Grip Type: Adjustable
Low Profile: Yes
Style: Flush Mount Assembly
Panel Thickness: 12.7-19 mm (0.5 - 0.75 in)


M1-2A-12-5
Access Restriction: No Restriction
Finish: Black Finish
Grip Type: Adjustable
Low Profile: Yes
Style: Flush Mount Assembly
Panel Thickness: 12.7-19 mm (0.5 - 0.75 in)


M1-2A-12-8
Access Restriction: No Restriction
Finish: Gold
Grip Type: Adjustable
Low Profile: Yes
Style: Flush Mount Assembly
Panel Thickness: 12.7-19 mm (0.5 - 0.75 in)


M1-2A-13-1
Access Restriction: No Restriction
Finish: Chrome Plated
Grip Type: Fixed
Low Profile: Yes
Style: Fixed Grip Assembly


M1-2A-13-5
Access Restriction: No Restriction
Finish: Black Finish
Grip Type: Fixed
Low Profile: Yes
Style: Fixed Grip Assembly


M1-2A-13-8
Access Restriction: No Restriction
Finish: Gold
Grip Type: Fixed
Low Profile: Yes
Style: Fixed Grip Assembly
Panel Thickness: 19 mm (0.75 in)


M1-2A-15-1
Access Restriction: No Restriction
Finish: Chrome Plated
Grip Type: Adjustable
Low Profile: Yes
Style: Pull to Open Design


M1-2A-15-5
Access Restriction: No Restriction
Finish: Black Finish
Grip Type: Adjustable
Low Profile: Yes
Style: Pull to Open Design


M1-2A-15-8
Access Restriction: No Restriction
Finish: Chrome Plated
Grip Type: Adjustable
Low Profile: Yes
Style: Pull to Open Design