Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 3
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

M1-2F-1-25
Access Restriction: Key Locking
Hand Tool: Hand
Lock Core Finish: Black
Low Profile: Yes
Style: Right Side Latching
Grip Range: 6.4 mm (0.25 in)
Panel Thickness: 1.2-3.2 mm (0.05 - 0.13 in)


M1-2F-2-25
Access Restriction: Key Locking
Hand Tool: Hand
Lock Core Finish: Black
Low Profile: Yes
Style: Dual Side Latching
Grip Range: 6.4 mm (0.25 in)
Panel Thickness: 1.2-3.2 mm (0.05 - 0.13 in)


M1-2F-3-25
Access Restriction: Key Locking
Hand Tool: Hand
Lock Core Finish: Black
Low Profile: Yes
Style: Left Side Latching
Grip Range: 6.4 mm (0.25 in)
Panel Thickness: 1.2-3.2 mm (0.05 - 0.13 in)