Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 48
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3
  Next 

M1-20-31-38
Access Restriction: No Restriction
Gasketed: Yes
Material: Stainless Steel
Operation: Hand Operated
Size Series: Small Size
Grip Range: 39-52 mm (1.54 - 2.05 in)
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-31-48
Access Restriction: No Restriction
Size Series: Small Size
Gasketed: Yes
Grip Range: 27-40 mm (1.06 - 1.57 in)
Material: Stainless Steel
Grip Range: 51-64 mm (2.01 - 2.52 in)
Operation: Hand Operated
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-31-58
Access Restriction: No Restriction
Size Series: Small Size
Gasketed: Yes
Grip Range: 28 mm (1.1 in)
Material: Stainless Steel
Grip Range: 63-76 mm (2.48 - 2.99 in)
Operation: Hand Operated
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-31-68
Access Restriction: No Restriction
Gasketed: Yes
Material: Stainless Steel
Operation: Hand Operated
Size Series: Small Size
Grip Range: 39-52 mm (1.54 - 2.05 in)
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-31-78
Access Restriction: No Restriction
Size Series: Small Size
Gasketed: Yes
Grip Range: 27-40 mm (1.06 - 1.57 in)
Material: Stainless Steel
Grip Range: 51-64 mm (2.01 - 2.52 in)
Operation: Hand Operated
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-31-88
Access Restriction: No Restriction
Size Series: Small Size
Gasketed: Yes
Grip Range: 28 mm (1.1 in)
Material: Stainless Steel
Grip Range: 63-76 mm (2.48 - 2.99 in)
Operation: Hand Operated
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-32-38
Access Restriction: No Restriction
Gasketed: Yes
Material: Stainless Steel
Operation: Hand Operated
Size Series: Small Size
Grip Range: 39-52 mm (1.54 - 2.05 in)
Panel Thickness: 12-22.5 mm (0.47 - 0.89 in)


M1-20-32-48
Access Restriction: No Restriction
Size Series: Small Size
Gasketed: Yes
Grip Range: 27-40 mm (1.06 - 1.57 in)
Material: Stainless Steel
Grip Range: 51-64 mm (2.01 - 2.52 in)
Operation: Hand Operated
Panel Thickness: 12-22.5 mm (0.47 - 0.89 in)


M1-20-32-58
Access Restriction: No Restriction
Size Series: Small Size
Gasketed: Yes
Grip Range: 28 mm (1.1 in)
Material: Stainless Steel
Grip Range: 63-76 mm (2.48 - 2.99 in)
Operation: Hand Operated
Panel Thickness: 12-22.5 mm (0.47 - 0.89 in)


M1-20-32-68
Access Restriction: No Restriction
Gasketed: Yes
Material: Stainless Steel
Operation: Hand Operated
Size Series: Small Size
Grip Range: 39-52 mm (1.54 - 2.05 in)
Panel Thickness: 12-22.5 mm (0.47 - 0.89 in)


M1-20-32-78
Access Restriction: No Restriction
Size Series: Small Size
Gasketed: Yes
Grip Range: 27-40 mm (1.06 - 1.57 in)
Material: Stainless Steel
Grip Range: 51-64 mm (2.01 - 2.52 in)
Operation: Hand Operated
Panel Thickness: 12-22.5 mm (0.47 - 0.89 in)


M1-20-32-88
Access Restriction: No Restriction
Size Series: Small Size
Gasketed: Yes
Grip Range: 28 mm (1.1 in)
Material: Stainless Steel
Grip Range: 63-76 mm (2.48 - 2.99 in)
Operation: Hand Operated
Panel Thickness: 12-22.5 mm (0.47 - 0.89 in)


M1-20-81-38
Access Restriction: Key Locking
Operation: Hand Operated
Gasketed: Yes
Size Series: Small Size
Head Style: Locking
Grip Range: 39-52 mm (1.54 - 2.05 in)
Material: Stainless Steel
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-81-48
Access Restriction: Key Locking
Size Series: Small Size
Gasketed: Yes
Grip Range: 27-40 mm (1.06 - 1.57 in)
Head Style: Locking
Grip Range: 51-64 mm (2.01 - 2.52 in)
Material: Stainless Steel
Panel Thickness: 2-12 mm (0.08 - 0.47 in)
Operation: Hand Operated


M1-20-81-58
Access Restriction: Key Locking
Size Series: Small Size
Gasketed: Yes
Grip Range: 28 mm (1.1 in)
Head Style: Locking
Grip Range: 63-76 mm (2.48 - 2.99 in)
Material: Stainless Steel
Panel Thickness: 2-12 mm (0.08 - 0.47 in)
Operation: Hand Operated


M1-20-81-68
Gasketed: Yes
Head Style: Locking
Material: Stainless Steel
Operation: Hand Operated
Size Series: Small Size
Grip Range: 39-52 mm (1.54 - 2.05 in)
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-81-78
Gasketed: Yes
Size Series: Small Size
Head Style: Locking
Grip Range: 27-40 mm (1.06 - 1.57 in)
Material: Stainless Steel
Grip Range: 51-64 mm (2.01 - 2.52 in)
Operation: Hand Operated
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-81-88
Gasketed: Yes
Size Series: Small Size
Head Style: Locking
Grip Range: 28 mm (1.1 in)
Material: Stainless Steel
Grip Range: 63-76 mm (2.48 - 2.99 in)
Operation: Hand Operated
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-20-82-38
Access Restriction: Key Locking
Operation: Hand Operated
Gasketed: Yes
Size Series: Small Size
Head Style: Locking
Grip Range: 39-52 mm (1.54 - 2.05 in)
Material: Stainless Steel
Panel Thickness: 12-22.5 mm (0.47 - 0.89 in)


M1-20-82-48
Access Restriction: Key Locking
Size Series: Small Size
Gasketed: Yes
Grip Range: 27-40 mm (1.06 - 1.57 in)
Head Style: Locking
Grip Range: 51-64 mm (2.01 - 2.52 in)
Material: Stainless Steel
Panel Thickness: 12-22.5 mm (0.47 - 0.89 in)
Operation: Hand Operated

1 | 2 | 3
  Next