Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 46
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3
  Next 

M1-15-41-8
Access Restriction: Key Locking
Finish: Electropolished
Low Profile: Yes
Material: Stainless Steel
Size Series: Small Size
Panel Thickness: 1-4.9 mm (0.04 - 0.19 in)
Panel Thickness: 5-9 mm (0.2 - 0.35 in)


M1-15-61-8
Access Restriction: No Restriction
Finish: Electropolished
Low Profile: Yes
Material: Stainless Steel
Size Series: Small Size
Panel Thickness: 1-4.9 mm (0.04 - 0.19 in)
Panel Thickness: 5-9 mm (0.2 - 0.35 in)


M1-25-41-18
Access Restriction: Key Locking
Low Profile: Yes
Material: Stainless Steel
Size Series: Large Size
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-25-41-28
Access Restriction: Key Locking
Low Profile: Yes
Material: Stainless Steel
Size Series: Large Size
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-25-42-18
Access Restriction: Key Locking
Low Profile: Yes
Material: Stainless Steel
Size Series: Large Size
Panel Thickness: 12-22 mm (0.47 - 0.87 in)


M1-25-42-28
Access Restriction: Key Locking
Low Profile: Yes
Material: Stainless Steel
Size Series: Large Size
Panel Thickness: 12-22 mm (0.47 - 0.87 in)


M1-25-61-18
Access Restriction: No Restriction
Low Profile: Yes
Material: Stainless Steel
Size Series: Large Size
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-25-61-28
Access Restriction: No Restriction
Low Profile: Yes
Material: Stainless Steel
Size Series: Large Size
Panel Thickness: 2-12 mm (0.08 - 0.47 in)


M1-25-62-18
Access Restriction: No Restriction
Low Profile: Yes
Material: Stainless Steel
Size Series: Large Size
Panel Thickness: 12-22 mm (0.47 - 0.87 in)


M1-25-62-28
Access Restriction: No Restriction
Low Profile: Yes
Material: Stainless Steel
Size Series: Large Size
Panel Thickness: 12-22 mm (0.47 - 0.87 in)


M1-41
Access Restriction: Key Locking
Color: Black
Low Profile: Yes
Material: Plastic
Size Series: Medium Size
Panel Thickness: 2-7 mm (0.08 - 0.28 in)


M1-41-1
Access Restriction: Key Locking
Color: White
Low Profile: Yes
Material: Plastic
Size Series: Medium Size
Panel Thickness: 2-7 mm (0.08 - 0.28 in)


M1-41-7
Access Restriction: Key Locking
Color: Beige
Finish: Color
Low Profile: Yes
Material: Plastic
Size Series: Medium Size
Panel Thickness: 2-7 mm (0.08 - 0.28 in)


M1-41-8
Access Restriction: Key Locking
Low Profile: Yes
Material: Stainless Steel
Size Series: Medium Size
Panel Thickness: 2-7 mm (0.08 - 0.28 in)


M1-42
Access Restriction: Key Locking
Color: Black
Low Profile: Yes
Material: Plastic
Size Series: Medium Size
Panel Thickness: 7-12 mm (0.28 - 0.47 in)


M1-42-1
Access Restriction: Key Locking
Color: White
Low Profile: Yes
Material: Plastic
Size Series: Medium Size
Panel Thickness: 7-12 mm (0.28 - 0.47 in)


M1-42-7
Access Restriction: Key Locking
Color: Beige
Finish: Color
Low Profile: Yes
Material: Plastic
Size Series: Medium Size
Panel Thickness: 7-12 mm (0.28 - 0.47 in)


M1-42-8
Access Restriction: Key Locking
Low Profile: Yes
Material: Stainless Steel
Size Series: Medium Size
Panel Thickness: 7-12 mm (0.28 - 0.47 in)


M1-43
Access Restriction: Key Locking
Color: Black
Low Profile: Yes
Material: Plastic
Size Series: Medium Size
Panel Thickness: 12-17 mm (0.47 - 0.67 in)


M1-43-1
Access Restriction: Key Locking
Color: White
Low Profile: Yes
Material: Plastic
Size Series: Medium Size
Panel Thickness: 12-17 mm (0.47 - 0.67 in)

1 | 2 | 3
  Next