Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 30
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

M3-10
Access Restriction: No Restriction
Actuator Type: Paddle (includes bracket and screws)


M3-17
Access Restriction: Pad Lockable
Actuator Type: Paddle (includes bracket and screws)


M3-30
Actuator Type: Hex Socket and O-ring seal


M3-31
Actuator Type: Lever includes O-ring and adapter
Operation: Turn Clockwise to Latch


M3-32
Actuator Type: Lever includes O-ring and adapter
Operation: Turn Counterclockwise to Latch


M3-40-100-10
Actuator Type: Lift Handle Actuator
Locking Option: Southco Key lock


M3-40-100-25
Actuator Type: Lift Handle Actuator
Locking Option: Southco Key lock


M3-40-101-10
Access Restriction: Pad Lockable
Actuator Type: Lift Handle Actuator
Locking Option: Southco Key lock


M3-40-101-25
Access Restriction: Pad Lockable
Actuator Type: Lift Handle Actuator
Locking Option: Southco Key lock


M3-40-110-10
Actuator Type: Lift Handle Actuator
Locking Option: DIN 18254 (Lock supplied)


M3-40-110-25
Actuator Type: Lift Handle Actuator
Locking Option: DIN 18254 (Lock supplied)


M3-40-111-10
Access Restriction: Pad Lockable
Actuator Type: Lift Handle Actuator
Locking Option: DIN 18254 (Lock supplied)


M3-40-111-25
Access Restriction: Pad Lockable
Actuator Type: Lift Handle Actuator
Locking Option: DIN 18254 (Lock supplied)


M3-40-120-10
Actuator Type: Lift Handle Actuator
Locking Option: DIN 18254 (Lock supplied)


M3-40-120-25
Actuator Type: Lift Handle Actuator
Locking Option: DIN 18254 (Lock supplied)


M3-40-121-10
Access Restriction: Pad Lockable
Actuator Type: Lift Handle Actuator
Locking Option: DIN 18254 (Lock supplied)


M3-40-121-25
Access Restriction: Pad Lockable
Actuator Type: Lift Handle Actuator
Locking Option: DIN 18254 (Lock supplied)


M3-40-160-10
Actuator Type: Lift Handle Actuator
Locking Option: Bellcore 216 Key


M3-40-160-25
Actuator Type: Lift Handle Actuator
Locking Option: Bellcore 216 Key


M3-40-161-10
Access Restriction: Pad Lockable
Actuator Type: Lift Handle Actuator
Locking Option: Bellcore 216 Key

1 | 2
  Next