Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 2
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

Round Lever Latch
M5-88-000-8
Access Restriction: No Restriction
Adjustable: Yes
Handle Style: D Handle Style
Material: 316 Stainless Steel
Grip Range: 0-33 mm (0 - 1.3 in)


Round Lever Latch
M5-88-100-8
Access Restriction: Key Locking
Adjustable: Yes
Handle Style: D Handle Style
Material: 316 Stainless Steel
Grip Range: 0-33 mm (0 - 1.3 in)