Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 3
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

D-Handle Compression Latch Round
M5-32-100-8
Access Restriction: Key Locking
Color: Natural
Handle Style: D Handle Style
Material: 316 Stainless Steel


D-Handle Compression Latch Round
M5-42-000-8
Access Restriction: No Restriction
Color: Natural
Handle Style: D Handle Style
Material: 316 Stainless Steel


D-Handle Compression Latch Round
M5-42-100-8
Access Restriction: Key Locking
Color: Natural
Handle Style: D Handle Style
Material: 316 Stainless Steel