Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 8
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

Flush Pull Latch Nylon Housing
M5-21-000-2
Access Restriction: No Restriction
Handle Style: D Handle Style
Material: 316 Stainless Steel


Flush Pull Latch Nylon Housing
M5-21-100-2
Access Restriction: Key Locking
Handle Style: D Handle Style
Material: 316 Stainless Steel


Flush Pull Latch Bat Handle
M5-22-000-8
Access Restriction: No Restriction
Handle Style: Bat Handle Style
Material: 316 Stainless Steel


Flush Pull Latch Bat Handle
M5-22-100-8
Access Restriction: Key Locking
Handle Style: Bat Handle Style
Material: 316 Stainless Steel


Flush Pull Latch Inside Slim Handle
M5-22-110-8
Access Restriction: Key Locking
Handle Style: Bat Handle Style
Material: 316 Stainless Steel


Flush Pull Latch Slim Handle
M5-23-000-8
Access Restriction: No Restriction
Handle Style: Slim Handle Style
Material: 316 Stainless Steel


Flush Pull Latch Slim Handle
M5-23-100-8
Access Restriction: Key Locking
Handle Style: Slim Handle Style
Material: 316 Stainless Steel


Flush Pull Latch Inside Bat Handle
M5-23-110-8
Access Restriction: Key Locking
Handle Style: Slim Handle Style
Material: 316 Stainless Steel