Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 2
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

Magnetic Cabinet Latch Ring Style
M5-73-100-8
Actuation: Right Hand
Handle Style: Ring
Material: 316 Stainless Steel
Style: Ring Type


Magnetic Cabinet Latch Ring Style
M5-73-200-8
Actuation: Left Hand
Handle Style: Ring
Material: 316 Stainless Steel
Style: Ring Type