Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 29
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

Magnetic Door Holder Stainless
M5-70-012-8
Material: 316 Stainless Steel


Magnetic Door Holder Stainless
M5-70-013-8
Material: 316 Stainless Steel


Magnetic Door Holder Stainless
M5-70-014-8
Material: 316 Stainless Steel


Magnetic Door Holder Stainless
M5-70-022-8
Material: 316 Stainless Steel


Magnetic Door Holder Double Strike
M5-70-033-6
Material: 304 Stainless Steel


Magnetic Door Holder Stainless
M5-70-033-8
Material: 316 Stainless Steel


Magnetic Door Holder Stainless
M5-70-034-8
Material: 316 Stainless Steel


Magnetic Door Holder Double Strike
M5-70-044-6
Material: 304 Stainless Steel


Magnetic Door Holder Stainless
M5-70-044-8
Material: 316 Stainless Steel


Magnetic Door & Window Holder Stainless
M5-70-051-8
Adjustable: Yes
Material: 316 Stainless Steel


Magnetic Door & Window Holder Stainless
M5-70-052-8
Adjustable: Yes
Material: 316 Stainless Steel


Magnetic Door & Window Holder Stainless
M5-70-054-8
Adjustable: Yes
Material: 316 Stainless Steel


Magnetic Door & Window Holder Stainless
M5-70-072-8
Adjustable: Yes
Material: 316 Stainless Steel


Magnetic Door Holder Double Strike
M5-70-0TT-6
Material: 304 Stainless Steel


Magnetic Door & Window Holder Nylon
M5-70-156-2
Adjustable: Yes
Color: Black
Material: Nylon


Magnetic Door Holder Nylon
M5-70-233-2
Color: White
Material: Nylon


Magnetic Door Holder Nylon
M5-70-244-2
Color: White
Material: Nylon


Magnetic Door & Window Holder Nylon
M5-70-256-2
Adjustable: Yes
Color: White
Material: Nylon


Magnetic Door Holder Double Strike
M5-70-333-6
Material: 304 Stainless Steel


Magnetic Door Holder Double Strike
M5-70-344-6
Material: 304 Stainless Steel

1 | 2
  Next