Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 3
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

Magnetic Transom Latch
M5-60-101-8
Access Restriction: No Restriction
Adjustable: Yes
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 12-12 mm (0.47 - 0.47 in)


Magnetic Transom Latch
M5-60-152-8
Access Restriction: Key Locking
Adjustable: Yes
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 12-12 mm (0.47 - 0.47 in)


Magnetic Transom Latch
M5-60-201-8
Access Restriction: No Restriction
Adjustable: Yes
Material: 316 Stainless Steel
Striker Style: Flush