Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 9
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

Transom Latch
M5-60-205-8
Access Restriction: No Restriction
Material: 316 Stainless Steel
Striker Style: Flush


Transom Latch
M5-60-206-8
Access Restriction: No Restriction
Material: 316 Stainless Steel
Striker Style: Standard


Slide Latch
M5-60-309-8
Access Restriction: No Restriction
Adjustable: Yes
Material: 316 Stainless Steel


Slide Latch
M5-60-330-8
Access Restriction: Key Locking
Material: 316 Stainless Steel
Striker Style: Rim


Slide Latch
M5-60-451-8
Access Restriction: No Restriction
Adjustable: Yes
Material: 316 Stainless Steel
Striker Style: Flush


Slide Latch 90 degree Striker
M5-C-301-8
Access Restriction: No Restriction
Material: 316 Stainless Steel
Striker Style: 90 Degrees


Rim Mount Striker
M5-C-304-8
Access Restriction: No Restriction
Material: 316 Stainless Steel
Striker Style: Rim


15 degree Shim
M5-C-305-8
Access Restriction: No Restriction
Material: 316 Stainless Steel
Striker Style: 15 Degrees


Knob
M5-C-306-8
Access Restriction: No Restriction
Material: 316 Stainless Steel
Striker Style: Knob