Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 5
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

T-Handle Compression Latch Square Top Mount
M5-52-000-8
Access Restriction: No Restriction
Handle Style: T-Handle
Installation Style: Top Mount
Material: 316 Stainless Steel


T-Handle Compression Latch Square Top Mount
M5-52-100-8
Access Restriction: Key Locking
Handle Style: T-Handle
Installation Style: Top Mount
Material: 316 Stainless Steel


T-Handle Compression Latch Round
M5-86-000-8
Access Restriction: No Restriction
Handle Style: T-Handle
Installation Style: Top Mount
Material: 316 Stainless Steel


T-Handle Compression Latch Round
M5-86-100-8
Access Restriction: Key Locking
Handle Style: T-Handle
Installation Style: Top Mount
Material: 316 Stainless Steel


T-Handle Compression Latch Gasket Nylon
M5-C-908-2
Access Restriction: No Restriction
Material: Nylon