Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 19
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

Magnetic Door Latch Flush Right
M5-99-141
Access Restriction: Key Locking
Handle Style: L-Handle
Material: 316 Stainless Steel
Door Thickness Range: 16-18 mm (0.63 - 0.71 in)


Magnetic Door Latch Flush Left
M5-99-142
Access Restriction: Key Locking
Handle Style: L-Handle
Material: 316 Stainless Steel
Door Thickness Range: 16-18 mm (0.63 - 0.71 in)


M5-99-161
Access Restriction: Key Locking
Handle Style: L-Handle
Material: 316 Stainless Steel
Door Thickness Range: 16-18 mm (0.63 - 0.71 in)


M5-99-162
Access Restriction: Key Locking
Handle Style: L-Handle
Material: 316 Stainless Steel
Door Thickness Range: 16-18 mm (0.63 - 0.71 in)


M5-99-167
Access Restriction: No Restriction
Handle Style: Optional Striker
Material: 316 Stainless Steel
Striker Style: Rim


Magnetic Cabin Door Latch Handle
MA-06-110-21-10
Access Restriction: No Restriction
Finish: Polished
Handle Style: L-Handle
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 19-25 mm (0.75 - 0.98 in)


Magnetic Cabin Door Latch Handle
MA-06-110-21-11
Access Restriction: No Restriction
Finish: Brushed Finish
Handle Style: L-Handle
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 19-25 mm (0.75 - 0.98 in)


Magnetic Cabin Door Latch Round
MA-06-110-22-10
Access Restriction: No Restriction
Finish: Polished
Handle Style: Round Handle Style
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 19-25 mm (0.75 - 0.98 in)


Magnetic Cabin Door Latch Round
MA-06-110-22-11
Access Restriction: No Restriction
Finish: Brushed Finish
Handle Style: Round Handle Style
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 19-25 mm (0.75 - 0.98 in)


Magnetic Cabin Door Latch Oval Knob
MA-06-110-23-10
Access Restriction: No Restriction
Finish: Polished
Handle Style: Oval
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 19-35 mm (0.75 - 1.38 in)


Magnetic Cabin Door Latch Oval Knob
MA-06-110-23-11
Access Restriction: No Restriction
Finish: Brushed Finish
Handle Style: Oval
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 19.05-25.4 mm (0.75 - 1 in)


Magnetic Cabin Door Latch Handle
MA-06-111-21-10
Access Restriction: No Restriction
Finish: Polished
Handle Style: L-Handle
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 28-35 mm (1.1 - 1.38 in)


Magnetic Cabin Door Latch Handle
MA-06-111-21-11
Access Restriction: No Restriction
Finish: Brushed Finish
Handle Style: L-Handle
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 28-35 mm (1.1 - 1.38 in)


Magnetic Cabin Door Latch Round
MA-06-111-22-10
Access Restriction: No Restriction
Finish: Polished
Handle Style: Round Handle Style
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 28-35 mm (1.1 - 1.38 in)


Magnetic Cabin Door Latch Round
MA-06-111-22-11
Access Restriction: No Restriction
Finish: Brushed Finish
Handle Style: Round Handle Style
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 28-35 mm (1.1 - 1.38 in)


Magnetic Cabin Door Latch Oval Knob
MA-06-111-23-10
Access Restriction: No Restriction
Finish: Polished
Handle Style: Oval
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 28.58-34.93 mm (1.12 - 1.37 in)


Magnetic Cabin Door Latch Oval Knob
MA-06-111-23-11
Access Restriction: No Restriction
Finish: Brushed Finish
Handle Style: Oval
Material: 316 Stainless Steel
Striker Style: Rim
Door Thickness Range: 28.58-34.93 mm (1.12 - 1.37 in)


Magnetic Door Latch Flush Striker
MA-90-9121584-2
Access Restriction: No Restriction
Handle Style: Optional Striker
Material: 316 Stainless Steel
Striker Style: Rim


Magnetic Door Latch Flush Striker
MA-90-9507440-W
Access Restriction: No Restriction
Handle Style: Optional Striker
Material: 316 Stainless Steel
Striker Style: Rim