Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 558
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

MA-01-220-01-10
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Chrome
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-220-01-14
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-220-01-20
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Satin
Pawl Style: Short
Finish: Satin
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-220-01-40
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Diamond Brass
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-220-02-10
Access Restriction: No Restriction
Handle Style: Portofino with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Chrome
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-220-02-14
Access Restriction: No Restriction
Handle Style: Portofino with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-220-02-20
Access Restriction: No Restriction
Handle Style: Portofino with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Satin
Pawl Style: Short
Finish: Satin
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-220-02-40
Access Restriction: No Restriction
Handle Style: Portofino with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Diamond Brass
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-221-01-10
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Chrome
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MA-01-221-01-14
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MA-01-221-01-20
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Satin
Pawl Style: Short
Finish: Satin
Sealed: No
Flush Handle: No
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MA-01-221-01-40
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Diamond Brass
Sealed: No
Flush Handle: No
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MA-01-221-02-10
Access Restriction: No Restriction
Handle Style: Portofino with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Chrome
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MA-01-221-02-14
Access Restriction: No Restriction
Handle Style: Portofino with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MA-01-221-02-20
Access Restriction: No Restriction
Handle Style: Portofino with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Satin
Pawl Style: Short
Finish: Satin
Sealed: No
Flush Handle: No
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MA-01-221-02-40
Access Restriction: No Restriction
Handle Style: Portofino with Privacy Knob
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Diamond Brass
Sealed: No
Flush Handle: No
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MA-01-320-01-10
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand In
Cup Finish: Chrome
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-320-01-14
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand In
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Chrome Plated
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-320-01-20
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand In
Cup Finish: Satin
Pawl Style: Short
Finish: Satin
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MA-01-320-01-40
Access Restriction: No Restriction
Handle Style: Nova with Privacy Knob
Brand: Mobella
Operation: Right Hand In
Cup Finish: Diamond Brass
Pawl Style: Short
Finish: Diamond Brass
Sealed: No
Flush Handle: No
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next