Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 56
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3
  Next 

MC-01-120-10
Access Restriction: No Restriction
Handle Style: Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Long Island, chrome
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19-32 mm (0.75 - 1.26 in)


MC-01-120-14
Access Restriction: No Restriction
Handle Style: Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Long Island, chrome, brass accent
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19-32 mm (0.75 - 1.26 in)


MC-01-120-20
Access Restriction: No Restriction
Handle Style: Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Long Island, Satin
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19-32 mm (0.75 - 1.26 in)


MC-02-120-10
Access Restriction: No Restriction
Handle Style: Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Long Island, cast chrome
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19-32 mm (0.75 - 1.26 in)


MC-03-120-10
Access Restriction: No Restriction
Handle Style: Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Ellipse, Chrome
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19-32 mm (0.75 - 1.26 in)


MC-04-101-10
Access Restriction: No Restriction
Handle Style: Without Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MC-04-101-80
Access Restriction: No Restriction
Handle Style: Without Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Sandstone
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MC-04-101-84
Access Restriction: No Restriction
Handle Style: Without Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Sandstone with Diamond Brass Accent Ring
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MC-04-122-10
Access Restriction: No Restriction
Handle Style: Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 18 mm (0.71 in)


MC-04-123-10
Access Restriction: No Restriction
Handle Style: Privacy Knob
Brand: Mobella
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 28 mm (1.1 in)


MC-90-103-10
Access Restriction: No Restriction
Handle Style: Without Dustbin
Accessory Type: Striker
Material: Brass
Brand: Mobella
Operation: Right Swing
Finish: Nickel Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory


MC-90-103-40
Access Restriction: No Restriction
Material: Brass
Accessory Type: Striker
Operation: Right Swing
Brand: Mobella
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory
Handle Style: Without Dustbin


MC-90-105-10
Access Restriction: No Restriction
Handle Style: Without Dustbin
Accessory Type: Striker
Material: Brass
Brand: Mobella
Operation: Right Swing
Finish: Nickel Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory


MC-90-105-40
Access Restriction: No Restriction
Material: Brass
Accessory Type: Striker
Operation: Right Swing
Brand: Mobella
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory
Handle Style: Without Dustbin


MC-90-107-10
Access Restriction: No Restriction
Handle Style: Without Dustbin
Accessory Type: Striker
Material: Brass
Brand: Mobella
Operation: Right Swing
Finish: Nickel Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory


MC-90-107-40
Access Restriction: No Restriction
Material: Brass
Accessory Type: Striker
Operation: Right Swing
Brand: Mobella
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory
Handle Style: Without Dustbin


MC-90-109-10
Access Restriction: No Restriction
Handle Style: Without Dustbin
Accessory Type: Striker
Material: Brass
Brand: Mobella
Operation: Right Swing
Finish: Nickel Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory


MC-90-109-40
Access Restriction: No Restriction
Material: Brass
Accessory Type: Striker
Operation: Right Swing
Brand: Mobella
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory
Handle Style: Without Dustbin


MC-90-113-10
Access Restriction: No Restriction
Handle Style: Without Dustbin
Accessory Type: Striker
Material: Brass
Brand: Mobella
Operation: Right Swing
Finish: Nickel Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory


MC-90-113-40
Access Restriction: No Restriction
Material: Brass
Accessory Type: Striker
Operation: Right Swing
Brand: Mobella
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Type: Accessory
Handle Style: Without Dustbin

1 | 2 | 3
  Next