Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 357
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next 

ME-01-200-10
Access Restriction: Privacy Knob
Operation: Right Hand Out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.5-15 mm (0.49 - 0.59 in)
Handle Style: Privacy Knob


ME-01-200-40
Access Restriction: Privacy Knob
Operation: Right Hand Out
Finish: Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.5-15 mm (0.49 - 0.59 in)
Handle Style: Privacy Knob


ME-01-200-50
Access Restriction: Privacy Knob
Operation: Right Hand Out
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.5-15 mm (0.49 - 0.59 in)
Handle Style: Privacy Knob


ME-01-200-60
Access Restriction: Privacy Knob
Operation: Right Hand Out
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Sealed: No
Handle Style: Privacy Knob
Grip Range: 12.5-15 mm (0.49 - 0.59 in)
Material: Aluminum


ME-01-200-70
Access Restriction: Privacy Knob
Operation: Right Hand Out
Color: White
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.5-15 mm (0.49 - 0.59 in)
Handle Style: Privacy Knob


ME-01-201-10
Access Restriction: Privacy Knob
Operation: Right Hand Out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 14.5-17 mm (0.57 - 0.67 in)
Handle Style: Privacy Knob


ME-01-201-40
Access Restriction: Privacy Knob
Operation: Right Hand Out
Finish: Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 14.5-17 mm (0.57 - 0.67 in)
Handle Style: Privacy Knob


ME-01-201-50
Access Restriction: Privacy Knob
Operation: Right Hand Out
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 14.5-17 mm (0.57 - 0.67 in)
Handle Style: Privacy Knob


ME-01-201-60
Access Restriction: Privacy Knob
Operation: Right Hand Out
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Sealed: No
Handle Style: Privacy Knob
Grip Range: 14.5-17 mm (0.57 - 0.67 in)
Material: Aluminum


ME-01-201-70
Access Restriction: Privacy Knob
Operation: Right Hand Out
Color: White
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 14.5-17 mm (0.57 - 0.67 in)
Handle Style: Privacy Knob


ME-01-202-10
Access Restriction: Privacy Knob
Operation: Right Hand Out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 17-19 mm (0.67 - 0.75 in)
Handle Style: Privacy Knob


ME-01-202-40
Access Restriction: Privacy Knob
Operation: Right Hand Out
Finish: Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 17-19 mm (0.67 - 0.75 in)
Handle Style: Privacy Knob


ME-01-202-50
Access Restriction: Privacy Knob
Operation: Right Hand Out
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 17-19 mm (0.67 - 0.75 in)
Handle Style: Privacy Knob


ME-01-202-60
Access Restriction: Privacy Knob
Operation: Right Hand Out
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Sealed: No
Handle Style: Privacy Knob
Grip Range: 17-19 mm (0.67 - 0.75 in)
Material: Aluminum


ME-01-202-70
Access Restriction: Privacy Knob
Operation: Right Hand Out
Color: White
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 17-19 mm (0.67 - 0.75 in)
Handle Style: Privacy Knob


ME-01-203-10
Access Restriction: Privacy Knob
Operation: Right Hand Out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19-21 mm (0.75 - 0.83 in)
Handle Style: Privacy Knob


ME-01-203-40
Access Restriction: Privacy Knob
Operation: Right Hand Out
Finish: Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19-21 mm (0.75 - 0.83 in)
Handle Style: Privacy Knob


ME-01-203-50
Access Restriction: Privacy Knob
Operation: Right Hand Out
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19-21 mm (0.75 - 0.83 in)
Handle Style: Privacy Knob


ME-01-203-60
Access Restriction: Privacy Knob
Operation: Right Hand Out
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Sealed: No
Handle Style: Privacy Knob
Grip Range: 19-21 mm (0.75 - 0.83 in)
Material: Aluminum


ME-01-203-70
Access Restriction: Privacy Knob
Operation: Right Hand Out
Color: White
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19-21 mm (0.75 - 0.83 in)
Handle Style: Privacy Knob

1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
  Next