Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 32
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

MF-01-110-24
Access Restriction: Key Locking
Flush Handle: Yes
Gasketed: No
Material: Stainless Steel
Operation: Sliding Door
Sealed: No
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-01-110-50
Access Restriction: Key Locking
Gasketed: No
Color: Black
Operation: Sliding Door
Finish: Anodized Black Aluminum
Sealed: No
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-01-110-60
Access Restriction: Key Locking
Finish: Anodized Aluminum
Flush Handle: Yes
Gasketed: No
Operation: Sliding Door
Sealed: No
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-01-110-70
Access Restriction: Key Locking
Gasketed: No
Color: White
Operation: Sliding Door
Finish: Powder Coat
Sealed: No
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-01-210-50
Access Restriction: Key Locking
Gasketed: No
Color: Black
Operation: Sliding Door
Finish: Anodized Black Aluminum
Sealed: No
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-01-210-60
Access Restriction: Key Locking
Finish: Anodized Aluminum
Flush Handle: Yes
Gasketed: No
Operation: Sliding Door
Sealed: No
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-01-210-70
Access Restriction: Key Locking
Gasketed: No
Color: White
Operation: Sliding Door
Finish: Powder Coat
Sealed: No
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-01-310-24
Access Restriction: Key Locking
Flush Handle: Yes
Gasketed: No
Material: Stainless Steel
Operation: Sliding Door
Sealed: No
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-02-110-24
Access Restriction: Key Locking
Flush Handle: Yes
Gasketed: No
Material: Stainless Steel
Operation: Sliding Door
Sealed: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-02-110-50
Access Restriction: Key Locking
Gasketed: No
Color: Black
Operation: Sliding Door
Finish: Anodized Black Aluminum
Sealed: Yes
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-02-110-60
Access Restriction: Key Locking
Finish: Anodized Aluminum
Flush Handle: Yes
Gasketed: No
Operation: Sliding Door
Sealed: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-02-110-70
Access Restriction: Key Locking
Gasketed: No
Color: White
Operation: Sliding Door
Finish: Powder Coat
Sealed: Yes
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-02-210-50
Access Restriction: Key Locking
Gasketed: No
Color: Black
Operation: Sliding Door
Finish: Anodized Black Aluminum
Sealed: Yes
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-02-210-60
Access Restriction: Key Locking
Finish: Anodized Aluminum
Flush Handle: Yes
Gasketed: No
Operation: Sliding Door
Sealed: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-02-210-70
Access Restriction: Key Locking
Gasketed: No
Color: White
Operation: Sliding Door
Finish: Powder Coat
Sealed: Yes
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-02-310-24
Access Restriction: Key Locking
Flush Handle: Yes
Gasketed: No
Material: Stainless Steel
Operation: Sliding Door
Sealed: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-03-110-24
Access Restriction: Key Locking
Flush Handle: Yes
Gasketed: No
Material: Stainless Steel
Operation: Sliding Door
Sealed: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-03-110-50
Access Restriction: Key Locking
Gasketed: No
Color: Black
Operation: Sliding Door
Finish: Anodized Black Aluminum
Sealed: Yes
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-03-110-60
Access Restriction: Key Locking
Finish: Anodized Aluminum
Flush Handle: Yes
Gasketed: No
Operation: Sliding Door
Sealed: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)


MF-03-110-70
Access Restriction: Key Locking
Gasketed: No
Color: White
Operation: Sliding Door
Finish: Powder Coat
Sealed: Yes
Flush Handle: Yes
Door Thickness Range: 10-12.7 mm (0.39 - 0.5 in)

1 | 2
  Next