Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 21
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

MG-01-110-50
Access Restriction: Key Locking
Operation: Right Swing
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MG-01-110-70
Access Restriction: Key Locking
Operation: Right Swing
Color: White
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MG-03-630-24
Access Restriction: Key Locking
Finish: Chrome
Panel Thickness: 20-44 mm (0.79 - 1.73 in)


MG-04-530-10
Finish: Chrome
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MG-04-530-20
Finish: Satin
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MG-04-530-40
Finish: Diamond Brass
Door Thickness Range: 22-30 mm (0.87 - 1.18 in)


MG-04-531-10
Finish: Chrome
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MG-04-531-20
Finish: Satin
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MG-04-531-40
Finish: Diamond Brass
Door Thickness Range: 28-37 mm (1.1 - 1.46 in)


MG-04-532-10
Finish: Chrome
Door Thickness Range: 36.5-45 mm (1.44 - 1.77 in)


MG-04-532-20
Finish: Satin
Door Thickness Range: 36.5-45 mm (1.44 - 1.77 in)


MG-04-532-40
Finish: Diamond Brass
Door Thickness Range: 36.5-45 mm (1.44 - 1.77 in)


MG-05-733-24
Door Thickness Range: 12 mm (0.47 in)


MG-05-736-24
Door Thickness Range: 22 mm (0.87 in)


MG-90-102-50
Accessory Type: Striker
Material: Aluminum
Color: Black
Operation: Right Swing
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MG-90-102-60
Accessory Type: Striker
Operation: Right Swing
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MG-90-103-24
Accessory Type: Eyelet Striker
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Sealed: No
Material: Stainless Steel
Grip Range: 12.7 mm (0.5 in)


MG-90-104-24
Accessory Type: Eyelet Striker - Off Center
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Sealed: No
Material: Stainless Steel
Grip Range: 12.7 mm (0.5 in)


MG-90-300-24
Accessory Type: Striker


MG-90-330-24
Accessory Type: Spacer

1 | 2
  Next