Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 2
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

MM-05-104-10
Access Restriction: No Restriction
Operation: Right Hand Out
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Sealed: No
Handle Style: Type 1 (For Drawers)
Grip Range: 12.7-19 mm (0.5 - 0.75 in)


MM-05-105-10
Access Restriction: No Restriction
Operation: Right Hand Out
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Sealed: No
Handle Style: Type 1 (For Drawers)
Grip Range: 19-25.4 mm (0.75 - 1 in)