Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 80
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4
  Next 

MM-01-100-10
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-100-40
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-100-50
Access Restriction: No Restriction
Material: Aluminum
Color: Black
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-100-60
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-101-10
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-101-40
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-101-50
Access Restriction: No Restriction
Material: Aluminum
Color: Black
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-101-60
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 22.5-27 mm (0.89 - 1.06 in)


MM-01-102-10
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 26.5-34.5 mm (1.04 - 1.36 in)


MM-01-102-40
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 26.5-34.5 mm (1.04 - 1.36 in)


MM-01-102-50
Access Restriction: No Restriction
Material: Aluminum
Color: Black
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 26.5-34.5 mm (1.04 - 1.36 in)


MM-01-102-60
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 26.5-34.5 mm (1.04 - 1.36 in)


MM-01-103-10
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 28.5-38 mm (1.12 - 1.5 in)


MM-01-103-40
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 28.5-38 mm (1.12 - 1.5 in)


MM-01-103-50
Access Restriction: No Restriction
Material: Aluminum
Color: Black
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 28.5-38 mm (1.12 - 1.5 in)


MM-01-103-60
Access Restriction: No Restriction
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 28.5-38 mm (1.12 - 1.5 in)


MM-01-110-10
Access Restriction: Key Locking
Operation: Right Hand Out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-110-40
Access Restriction: Key Locking
Operation: Right Hand Out
Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-110-50
Access Restriction: Key Locking
Material: Aluminum
Color: Black
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)


MM-01-110-60
Access Restriction: Key Locking
Operation: Right Hand Out
Finish: Anodized Aluminum
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 20.5-23 mm (0.81 - 0.91 in)

1 | 2 | 3 | 4
  Next