Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 10
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

MP-03-100-000
Access Restriction: No Restriction
Brand: Mobella
Color: Natural
Material: Stainless Steel
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 10-16 mm (0.39 - 0.63 in)


MP-03-100-550
Access Restriction: No Restriction
Brand: Mobella
Color: Black
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 10-16 mm (0.39 - 0.63 in)


MP-03-100-770
Access Restriction: No Restriction
Brand: Mobella
Color: White
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 10-16 mm (0.39 - 0.63 in)


MP-03-101-000
Access Restriction: No Restriction
Brand: Mobella
Color: Natural
Material: Stainless Steel
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 16-22 mm (0.63 - 0.87 in)


MP-03-101-550
Access Restriction: No Restriction
Brand: Mobella
Color: Black
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 16-22 mm (0.63 - 0.87 in)


MP-03-101-770
Access Restriction: No Restriction
Brand: Mobella
Color: White
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 16-22 mm (0.63 - 0.87 in)


MP-03-110-550
Access Restriction: Key Locking
Brand: Mobella
Color: Black
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 10-16 mm (0.39 - 0.63 in)


MP-03-110-770
Access Restriction: Key Locking
Brand: Mobella
Color: White
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 10-16 mm (0.39 - 0.63 in)


MP-03-111-550
Access Restriction: Key Locking
Brand: Mobella
Color: Black
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 16-22 mm (0.63 - 0.87 in)


MP-03-111-770
Access Restriction: Key Locking
Brand: Mobella
Color: White
Grip Range: 25-26 mm (0.98 - 1.02 in)
Panel Thickness: 16-22 mm (0.63 - 0.87 in)