Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 100
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5
  Next 

MP-01-103-511
Access Restriction: No Restriction
Handle Finish: Chrome
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Chrome
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-512
Access Restriction: No Restriction
Handle Finish: Satin
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Chrome
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-514
Access Restriction: No Restriction
Handle Finish: Diamond Brass
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Chrome
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-515
Access Restriction: No Restriction
Handle Finish: Black
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Chrome
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-517
Access Restriction: No Restriction
Handle Finish: White
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Chrome
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-521
Access Restriction: No Restriction
Handle Finish: Chrome
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Satin
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-522
Access Restriction: No Restriction
Handle Finish: Satin
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Satin
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-524
Access Restriction: No Restriction
Handle Finish: Diamond Brass
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Satin
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-525
Access Restriction: No Restriction
Handle Finish: Black
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Satin
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-527
Access Restriction: No Restriction
Handle Finish: White
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Satin
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-541
Access Restriction: No Restriction
Handle Finish: Chrome
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-542
Access Restriction: No Restriction
Handle Finish: Satin
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-544
Access Restriction: No Restriction
Handle Finish: Diamond Brass
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-545
Access Restriction: No Restriction
Handle Finish: Black
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-547
Access Restriction: No Restriction
Handle Finish: White
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Diamond Brass
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-551
Access Restriction: No Restriction
Handle Finish: Chrome
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-552
Access Restriction: No Restriction
Handle Finish: Satin
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-554
Access Restriction: No Restriction
Handle Finish: Diamond Brass
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-555
Access Restriction: No Restriction
Handle Finish: Black
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)


MP-01-103-557
Access Restriction: No Restriction
Handle Finish: White
Body Finish: Black
Handle Style: Type 1 (For Drawers)
Brand: Mobella
Operation: Right Hand Out
Cup Finish: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 3-22 mm (0.12 - 0.87 in)

1 | 2 | 3 | 4 | 5
  Next