Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 32
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

MP-05-112-11
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Chrome
Operation: Hand Operated
Flange Shape: Oval Perpendicular
Profile: Flush
Knob Finish: Chrome
Sealed: No


MP-05-112-12
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Chrome
Operation: Hand Operated
Flange Shape: Oval Perpendicular
Profile: Flush
Knob Finish: Satin
Sealed: No


MP-05-112-14
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Chrome
Operation: Hand Operated
Flange Shape: Oval Perpendicular
Profile: Flush
Knob Finish: Brass
Sealed: No


MP-05-112-21
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Satin
Operation: Hand Operated
Flange Shape: Oval Perpendicular
Profile: Flush
Knob Finish: Chrome
Sealed: No


MP-05-112-22
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Satin
Operation: Hand Operated
Flange Shape: Oval Perpendicular
Profile: Flush
Knob Finish: Satin
Sealed: No


MP-05-112-41
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Brass
Operation: Hand Operated
Flange Shape: Oval Perpendicular
Profile: Flush
Knob Finish: Chrome
Sealed: No


MP-05-112-44
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Brass
Operation: Hand Operated
Flange Shape: Oval Perpendicular
Profile: Flush
Knob Finish: Brass
Sealed: No


MP-05-122-11
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Chrome
Operation: Hand Operated
Flange Shape: Oval in-line
Profile: Flush
Knob Finish: Chrome
Sealed: No


MP-05-122-12
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Chrome
Operation: Hand Operated
Flange Shape: Oval in-line
Profile: Flush
Knob Finish: Satin
Sealed: No


MP-05-122-14
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Chrome
Operation: Hand Operated
Flange Shape: Oval in-line
Profile: Flush
Knob Finish: Brass
Sealed: No


MP-05-122-21
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Satin
Operation: Hand Operated
Flange Shape: Oval in-line
Profile: Flush
Knob Finish: Chrome
Sealed: No


MP-05-122-22
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Satin
Operation: Hand Operated
Flange Shape: Oval in-line
Profile: Flush
Knob Finish: Satin
Sealed: No


MP-05-122-41
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Brass
Operation: Hand Operated
Flange Shape: Oval in-line
Profile: Flush
Knob Finish: Chrome
Sealed: No


MP-05-122-44
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Brass
Operation: Hand Operated
Flange Shape: Oval in-line
Profile: Flush
Knob Finish: Brass
Sealed: No


MP-05-212-11
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Chrome
Operation: Hand Operated
Flange Shape: Square
Profile: Flush
Knob Finish: Chrome
Sealed: No


MP-05-212-12
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Chrome
Operation: Hand Operated
Flange Shape: Square
Profile: Flush
Knob Finish: Satin
Sealed: No


MP-05-212-14
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Chrome
Operation: Hand Operated
Flange Shape: Square
Profile: Flush
Knob Finish: Brass
Sealed: No


MP-05-212-21
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Satin
Operation: Hand Operated
Flange Shape: Square
Profile: Flush
Knob Finish: Chrome
Sealed: No


MP-05-212-22
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Satin
Operation: Hand Operated
Flange Shape: Square
Profile: Flush
Knob Finish: Satin
Sealed: No


MP-05-212-41
Access Restriction: No Restriction
Material: Plastic
Cup Finish: Brass
Operation: Hand Operated
Flange Shape: Square
Profile: Flush
Knob Finish: Chrome
Sealed: No

1 | 2
  Next