Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 34
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

MR-01-100-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)
Handle Style: Omni Spring Bolt without privacy knob


MR-01-101-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16 mm (0.63 in)
Handle Style: Omni Spring Bolt without privacy knob


MR-01-102-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19 mm (0.75 in)
Handle Style: Omni Spring Bolt without privacy knob


MR-01-120-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)
Handle Style: Omni Spring Bolt with privacy knob


MR-01-121-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16 mm (0.63 in)
Handle Style: Omni Spring Bolt with privacy knob


MR-01-122-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19 mm (0.75 in)
Handle Style: Omni Spring Bolt with privacy knob


MR-02-100-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)
Handle Style: Omni Flat without privacy knob


MR-02-101-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16 mm (0.63 in)
Handle Style: Omni Flat without privacy knob


MR-02-102-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19 mm (0.75 in)
Handle Style: Omni Flat without privacy knob


MR-02-120-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)
Handle Style: Omni Flat with privacy knob


MR-02-121-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16 mm (0.63 in)
Handle Style: Omni Flat with privacy knob


MR-02-122-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19 mm (0.75 in)
Handle Style: Omni Flat with privacy knob


MR-03-100-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)
Handle Style: Omni 2-step without privacy knob


MR-03-101-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16 mm (0.63 in)
Handle Style: Omni 2-step without privacy knob


MR-03-102-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19 mm (0.75 in)
Handle Style: Omni 2-step without privacy knob


MR-03-120-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)
Handle Style: Omni 2-step with privacy knob


MR-03-121-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 16 mm (0.63 in)
Handle Style: Omni 2-step with privacy knob


MR-03-122-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 19 mm (0.75 in)
Handle Style: Omni 2-step with privacy knob


MR-04-1010-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 45-51 mm (1.77 - 2.01 in)
Handle Style: Omni Spring Bolt without privacy knob


MR-04-106-24
Access Restriction: No Restriction
Operation: Right and left in or out
Finish: Chrome Plated
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 25-31 mm (0.98 - 1.22 in)
Handle Style: Omni Spring Bolt without privacy knob

1 | 2
  Next