Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 18
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

MT-05-330-3
Access Restriction: No Restriction
Material: Aluminum
Brand: Mobella
Mounting Style: Base brackets at both ends
Color: Brown
Operation: Right Swing
Finish: Color
Pawl Style: Short
Flush Handle: No
Grip Range: 330 mm (12.99 in)
Gasketed: Yes


MT-05-330-6
Access Restriction: No Restriction
Mounting Style: Base brackets at both ends
Brand: Mobella
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Grip Range: 330 mm (12.99 in)
Material: Aluminum


MT-05-330-7
Access Restriction: No Restriction
Material: Aluminum
Brand: Mobella
Mounting Style: Base brackets at both ends
Color: White
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Grip Range: 330 mm (12.99 in)


MT-05-480-3
Access Restriction: No Restriction
Material: Aluminum
Brand: Mobella
Mounting Style: Base brackets at both ends
Color: Brown
Operation: Right Swing
Finish: Color
Pawl Style: Short
Flush Handle: No
Grip Range: 480 mm (18.9 in)
Gasketed: Yes


MT-05-480-6
Access Restriction: No Restriction
Mounting Style: Base brackets at both ends
Brand: Mobella
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Grip Range: 480 mm (18.9 in)
Material: Aluminum


MT-05-480-7
Access Restriction: No Restriction
Material: Aluminum
Brand: Mobella
Mounting Style: Base brackets at both ends
Color: White
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Grip Range: 480 mm (18.9 in)


MT-06-330-3
Access Restriction: No Restriction
Gasketed: Yes
Brand: Mobella
Mounting Style: Base bracket and side bracket
Color: Brown
Operation: Right Swing
Finish: Color
Pawl Style: Short
Flush Handle: No
Grip Range: 330 mm (12.99 in)


MT-06-330-6
Access Restriction: No Restriction
Mounting Style: Base bracket and side bracket
Brand: Mobella
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Grip Range: 330 mm (12.99 in)
Material: Aluminum


MT-06-330-7
Access Restriction: No Restriction
Mounting Style: Base bracket and side bracket
Brand: Mobella
Operation: Right Swing
Color: White
Pawl Style: Short
Flush Handle: No
Grip Range: 330 mm (12.99 in)
Gasketed: Yes


MT-06-480-3
Access Restriction: No Restriction
Gasketed: Yes
Brand: Mobella
Mounting Style: Base bracket and side bracket
Color: Brown
Operation: Right Swing
Finish: Color
Pawl Style: Short
Flush Handle: No
Grip Range: 480 mm (18.9 in)


MT-06-480-6
Access Restriction: No Restriction
Mounting Style: Base bracket and side bracket
Brand: Mobella
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Grip Range: 480 mm (18.9 in)
Material: Aluminum


MT-06-480-7
Access Restriction: No Restriction
Mounting Style: Base bracket and side bracket
Brand: Mobella
Operation: Right Swing
Color: White
Pawl Style: Short
Flush Handle: No
Grip Range: 480 mm (18.9 in)
Gasketed: Yes


MT-07-330-3
Access Restriction: No Restriction
Gasketed: Yes
Brand: Mobella
Mounting Style: Side brackets at both ends
Color: Brown
Operation: Right Swing
Finish: Color
Pawl Style: Short
Flush Handle: No
Grip Range: 330 mm (12.99 in)


MT-07-330-6
Access Restriction: No Restriction
Mounting Style: Side brackets at both ends
Brand: Mobella
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Grip Range: 330 mm (12.99 in)
Material: Aluminum


MT-07-330-7
Access Restriction: No Restriction
Mounting Style: Side brackets at both ends
Brand: Mobella
Operation: Right Swing
Color: White
Pawl Style: Short
Flush Handle: No
Grip Range: 330 mm (12.99 in)
Gasketed: Yes


MT-07-480-3
Access Restriction: No Restriction
Gasketed: Yes
Brand: Mobella
Mounting Style: Side brackets at both ends
Color: Brown
Operation: Right Swing
Finish: Color
Pawl Style: Short
Flush Handle: No
Grip Range: 480 mm (18.9 in)


MT-07-480-6
Access Restriction: No Restriction
Mounting Style: Side brackets at both ends
Brand: Mobella
Operation: Right Swing
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Grip Range: 480 mm (18.9 in)
Material: Aluminum


MT-07-480-7
Access Restriction: No Restriction
Mounting Style: Side brackets at both ends
Brand: Mobella
Operation: Right Swing
Color: White
Pawl Style: Short
Flush Handle: No
Grip Range: 480 mm (18.9 in)
Gasketed: Yes