Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 8
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

MT-03-10-5
Access Restriction: No Restriction
Handle Style: Strap - North
Brand: Mobella
Operation: Right Swing
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MT-03-11-5
Access Restriction: No Restriction
Handle Style: Strap - South
Brand: Mobella
Operation: Right Swing
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MT-03-12-5
Access Restriction: No Restriction
Handle Style: Strap - East
Brand: Mobella
Operation: Right Swing
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MT-03-13-5
Access Restriction: No Restriction
Handle Style: Strap - West
Brand: Mobella
Operation: Right Swing
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MT-03-20-5
Access Restriction: No Restriction
Handle Style: Eyelet - North
Brand: Mobella
Operation: Right Swing
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MT-03-21-5
Access Restriction: No Restriction
Handle Style: Eyelet - South
Brand: Mobella
Operation: Right Swing
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MT-03-22-5
Access Restriction: No Restriction
Handle Style: Eyelet - East
Brand: Mobella
Operation: Right Swing
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)


MT-03-23-5
Access Restriction: No Restriction
Handle Style: Eyelet - West
Brand: Mobella
Operation: Right Swing
Color: Black
Pawl Style: Short
Flush Handle: No
Sealed: No
Gasketed: Yes
Grip Range: 12.7 mm (0.5 in)