Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 2
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

MT-04-11-24
Access Restriction: No Restriction
Operation: Right Hand Out
Flush Handle: No
Pawl Style: Short
Gasketed: Yes
Sealed: No
Handle Style: Type 1 (For Drawers)
Grip Range: 3-19 mm (0.12 - 0.75 in)


MT-99-12
Access Restriction: No Restriction
Operation: Pull
Flush Handle: Yes
Pawl Style: Short
Gasketed: Yes
Sealed: No
Handle Style: Flush
Grip Range: 3-19 mm (0.12 - 0.75 in)