Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 16
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

N2-2-100-01-20
Access Restriction: No Restriction
Material: Stainless Steel
Gasketed: No
Operation: Hand Operated
Group: Lift and Turn® Latches
Size Series: Standard
Latch Assembled: No
Door Thickness Range: 1.5-3.5 mm (0.06 - 0.14 in)


N2-2-100-01-5
Access Restriction: No Restriction
Latch Assembled: No
Color: Black
Material: Carbon Steel
Finish: Powder Coat
Operation: Hand Operated
Gasketed: No
Size Series: Standard
Group: Lift and Turn® Latches
Door Thickness Range: 1.5-2.5 mm (0.06 - 0.1 in)


N2-2-101-01-20
Access Restriction: Key Locking
Material: Stainless Steel
Gasketed: No
Operation: Hand Operated
Group: Lift and Turn® Latches
Size Series: Standard
Latch Assembled: No
Door Thickness Range: 1.5-3.5 mm (0.06 - 0.14 in)


N2-2-101-01-5
Access Restriction: Key Locking
Latch Assembled: No
Color: Black
Material: Carbon Steel
Finish: Powder Coat
Operation: Hand Operated
Gasketed: No
Size Series: Standard
Group: Lift and Turn® Latches
Door Thickness Range: 1.5-2.5 mm (0.06 - 0.1 in)


N2-2-300-01-20
Access Restriction: No Restriction
Material: Stainless Steel
Gasketed: No
Operation: Hand Operated
Group: Lift and Turn® Latches
Size Series: Standard Cup
Latch Assembled: No
Door Thickness Range: 0-12.7 mm (0 - 0.5 in)


N2-2-300-01-5
Access Restriction: No Restriction
Material: Carbon Steel
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Profile: Flush
Gasketed: No
Size Series: Standard Cup
Group: Lift and Turn® Latches
Door Thickness Range: 0-12.7 mm (0 - 0.5 in)
Latch Assembled: No


N2-2-301-01-20
Access Restriction: Key Locking
Material: Stainless Steel
Gasketed: No
Operation: Hand Operated
Group: Lift and Turn® Latches
Size Series: Standard Cup
Latch Assembled: No
Door Thickness Range: 0-12.7 mm (0 - 0.5 in)


N2-2-301-01-5
Access Restriction: Key Locking
Material: Carbon Steel
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Profile: Flush
Gasketed: No
Size Series: Standard Cup
Group: Lift and Turn® Latches
Door Thickness Range: 0-12.7 mm (0 - 0.5 in)
Latch Assembled: No


N2-2-500-01-5
Access Restriction: No Restriction
Material: Carbon Steel
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Profile: Flush
Gasketed: No
Size Series: Medium Cup
Group: Lift and Turn® Latches
Door Thickness Range: 0-12.7 mm (0 - 0.5 in)
Latch Assembled: No


N2-2-501-01-5
Access Restriction: Key Locking
Material: Carbon Steel
Color: Black
Operation: Hand Operated
Finish: Powder Coat
Profile: Flush
Gasketed: No
Size Series: Medium Cup
Group: Lift and Turn® Latches
Door Thickness Range: 0-12.7 mm (0 - 0.5 in)
Latch Assembled: No


N2-21-101-12
Cam Type: Deep offset
Material: Steel
Grip Range: 2.5-104 mm (0.1 - 4.09 in)


N2-21-101-24
Cam Type: Deep offset
Material: Stainless Steel
Grip Range: 28-104 mm (1.1 - 4.09 in)


N2-21-102-12
Cam Type: Offset
Material: Steel
Grip Range: 15-88 mm (0.59 - 3.46 in)


N2-21-102-24
Cam Type: Offset
Material: Stainless Steel
Grip Range: 43-88 mm (1.69 - 3.46 in)


N2-21-103-12
Cam Type: Straight
Material: Steel
Grip Range: 30-73 mm (1.18 - 2.87 in)


N2-21-103-24
Cam Type: Straight
Material: Stainless Steel
Grip Range: 58-73 mm (2.28 - 2.87 in)