Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 10
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

N4-17-301-12
Grip, Locking With Cup: 41.8-50.9 mm (1.65 - 2 in)
Grip, Locking With Cup: 92.6-101.7 mm (3.65 - 4 in)
Grip, Non-Locking With Cup: 36.4-50.9 mm (1.43 - 2 in)
Grip, Non-Locking With Cup: 74.5-89 mm (2.93 - 3.5 in)
Grip, Without Cup: 12.9-27.4 mm (0.51 - 1.08 in)
Grip, Without Cup: 63.7-78.2 mm (2.51 - 3.08 in)


N4-17-302-12
Grip, Locking With Cup: 54.5-63.6 mm (2.15 - 2.5 in)
Grip, Locking With Cup: 54.5-63.6 mm (2.15 - 2.5 in)
Grip, Locking With Cup: 79.9-89 mm (3.15 - 3.5 in)
Grip, Non-Locking With Cup: 49.1-63.6 mm (1.93 - 2.5 in)
Grip, Non-Locking With Cup: 74.5-89 mm (2.93 - 3.5 in)
Grip, Without Cup: 51-65.5 mm (2.01 - 2.58 in)


N4-17-303-12
Grip, Locking With Cup: 67.2-76.3 mm (2.65 - 3 in)
Grip, Non-Locking With Cup: 61.8-76.9 mm (2.43 - 3.03 in)
Grip, Without Cup: 38.3-52.8 mm (1.51 - 2.08 in)


N4-2-301-0-15
Access Restriction: No Restriction
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Operation: Hand Operated
Profile: Low Profile
Sealed: No


N4-2-301-0-5
Access Restriction: No Restriction
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Operation: Hand Operated
Profile: Low Profile
Sealed: No


N4-2-303-0-15
Access Restriction: Key Locking
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Operation: Hand Operated
Profile: Low Profile
Sealed: No


N4-2-303-0-5
Access Restriction: Key Locking
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Operation: Hand Operated
Profile: Low Profile
Sealed: No


N4-2-315-0-5
Access Restriction: No Restriction
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Operation: Hand Operated
Profile: Low Profile
Sealed: No


N4-2-317-0-5
Access Restriction: Key Locking
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Operation: Hand Operated
Profile: Low Profile
Sealed: No


N4-2-329-0-5
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Operation: Hand Operated
Profile: Low Profile
Sealed: No