Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 22
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

N7-02-10
Color: Bright
Knob Style: Thru Hole
Thread Size: M3 X 0.5


N7-02-11
Color: Bright
Knob Style: Blind Hole
Thread Size: M3 X 0.5


N7-02-51
Color: Black
Knob Style: Blind Hole
Thread Size: M3 X 0.5


N7-22-10
Color: Bright
Knob Style: Thru Hole
Thread Size: M4 X 0.7


N7-22-11
Color: Bright
Knob Style: Blind Hole
Thread Size: M4 X 0.7


N7-32-10
Color: Bright
Knob Style: Thru Hole
Thread Size: M5 X 0.8


N7-32-11
Color: Bright
Knob Style: Blind Hole
Thread Size: M5 X 0.8


N7-42-10
Color: Bright
Knob Style: Thru Hole
Thread Size: M6 X 1.0


N7-42-11
Color: Bright
Knob Style: Blind Hole
Thread Size: M6 X 1.0


N7-52-10
Color: Bright
Knob Style: Thru Hole
Thread Size: 4-40


N7-52-11
Color: Bright
Knob Style: Blind Hole
Thread Size: 4-40


N7-52-51
Color: Black
Knob Style: Blind Hole
Thread Size: 4-40


N7-62-10
Color: Bright
Knob Style: Thru Hole
Thread Size: 6-32


N7-62-11
Color: Bright
Knob Style: Blind Hole
Thread Size: 6-32


N7-62-50
Color: Black
Knob Style: Thru Hole
Thread Size: 6-32


N7-62-51
Color: Black
Knob Style: Blind Hole
Thread Size: 6-32


N7-72-10
Color: Bright
Knob Style: Thru Hole
Thread Size: 8-32


N7-72-11
Color: Bright
Knob Style: Blind Hole
Thread Size: 8-32


N7-82-10
Color: Bright
Knob Style: Thru Hole
Thread Size: 10-32


N7-82-11
Color: Bright
Knob Style: Blind Hole
Thread Size: 10-32

1 | 2
  Next