Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 7
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

77-0-40552
Material: Stainless Steel


P7-0-41665
Finish: Zinc Plate, Bright chromate
Material: Steel


P7-A-503-11
Color: Black
Material: Plastic
Operation: Hand Operated
Profile: Low Profile
UL List: UL94-V0


P7-A-513-11
Color: Black
Material: Plastic
Microswitch Configuration: Lever
Operation: Hand Operated
Profile: Low Profile
UL List: UL94-V0
Faceplate Thickness: 0.8-1.5 mm (0.03 - 0.06 in)


P7-A-523-11
Color: Black
Material: Plastic
Microswitch Configuration: Lever
Operation: Hand Operated
Profile: Low Profile
UL List: UL94-V0
Faceplate Thickness: 2.5 mm (0.1 in)


P7-A-533-11
Color: Black
Material: Plastic
Microswitch Configuration: Plunger
Operation: Hand Operated
Profile: Low Profile
UL List: UL94-V0
Faceplate Thickness: 0.8-1.5 mm (0.03 - 0.06 in)


P7-A-543-11
Color: Black
Material: Plastic
Microswitch Configuration: Plunger
Operation: Hand Operated
Profile: Low Profile
UL List: UL94-V0
Faceplate Thickness: 2.5 mm (0.1 in)