Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 8
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

P7-0-45227
Material: Plastic
Type: Accessory
UL List: UL94-V0
Faceplate Thickness: 1.6-2.5 mm (0.06 - 0.1 in)


P7-0-45234
Finish: Nickel Plated
Material: Die Cast Zinc
Type: Accessory


P7-0-45244
Finish: Nickel Plated
Material: Carbon Steel
Type: Accessory


P7-0-45297
Finish: Zinc Plated
Material: Carbon Steel
Type: Accessory


P7-0-45302
Finish: Nickel Plated
Material: Carbon Steel
Type: Accessory
Faceplate Thickness: 1.5-2.4 mm (0.06 - 0.09 in)


P7-0-46720
Type: Accessory


P7-1-981-10
Compliance Specification: CompactPCI
Type: Handle
UL List: UL94-V0
Panel Thickness: 0-2.5 mm (0 - 0.1 in)


P7-1-991-10
Compliance Specification: CompactPCI
Type: Handle
UL List: UL94-V0
Panel Thickness: 0-2.5 mm (0 - 0.1 in)