Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 16
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

P8-030-31-08-11-3
Installation Style: Screw Mount
Pull Finish: Clear Anodized
Thread Size: 8-32
Pull Size: 30 mm (1.18 in)


P8-030-31-08-15-3
Installation Style: Screw Mount
Pull Finish: Black Anodized
Thread Size: 8-32
Pull Size: 30 mm (1.18 in)


P8-030-31-M4-11-3
Installation Style: Screw Mount
Pull Finish: Clear Anodized
Thread Size: M4 X 0.7
Pull Size: 30 mm (1.18 in)


P8-030-31-M4-15-3
Installation Style: Screw Mount
Pull Finish: Black Anodized
Thread Size: M4 X 0.7
Pull Size: 30 mm (1.18 in)


P8-064-31-08-11-3
Installation Style: Screw Mount
Pull Finish: Clear Anodized
Thread Size: 8-32
Pull Size: 64 mm (2.52 in)


P8-064-31-08-15-3
Installation Style: Screw Mount
Pull Finish: Black Anodized
Thread Size: 8-32
Pull Size: 64 mm (2.52 in)


P8-064-31-M4-11-3
Installation Style: Screw Mount
Pull Finish: Clear Anodized
Thread Size: M4 X 0.7
Pull Size: 64 mm (2.52 in)


P8-064-31-M4-15-3
Installation Style: Screw Mount
Pull Finish: Black Anodized
Thread Size: M4 X 0.7
Pull Size: 64 mm (2.52 in)


P8-096-31-08-11-3
Installation Style: Screw Mount
Pull Finish: Clear Anodized
Thread Size: 8-32
Pull Size: 96 mm (3.78 in)


P8-096-31-08-15-3
Installation Style: Screw Mount
Pull Finish: Black Anodized
Thread Size: 8-32
Pull Size: 96 mm (3.78 in)


P8-096-31-M4-11-3
Installation Style: Screw Mount
Pull Finish: Clear Anodized
Thread Size: M4 X 0.7
Pull Size: 96 mm (3.78 in)


P8-096-31-M4-15-3
Installation Style: Screw Mount
Pull Finish: Black Anodized
Thread Size: M4 X 0.7
Pull Size: 96 mm (3.78 in)


P8-128-31-08-11-3
Installation Style: Screw Mount
Pull Finish: Clear Anodized
Thread Size: 8-32
Pull Size: 128 mm (5.04 in)


P8-128-31-08-15-3
Installation Style: Screw Mount
Pull Finish: Black Anodized
Thread Size: 8-32
Pull Size: 128 mm (5.04 in)


P8-128-31-M4-11-3
Installation Style: Screw Mount
Pull Finish: Clear Anodized
Thread Size: M4 X 0.7
Pull Size: 128 mm (5.04 in)


P8-128-31-M4-15-3
Installation Style: Screw Mount
Pull Finish: Black Anodized
Thread Size: M4 X 0.7
Pull Size: 128 mm (5.04 in)