Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 10
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

R2-0002-02
Access Restriction: Tool
Finish: Zinc Plate, Bright Chromate Dip
Mount: Mortise or Side Mount
Secondary Catch Option: No
Spring: Riveted
Style: Standard Receptacle


R2-0055-02
Access Restriction: Tool
Finish: Zinc Plate, Bright Chromate Dip
Mount: Mortise or Side Mount
Secondary Catch Option: No
Spring: Riveted
Style: Standard Latch


R2-0160-02
Access Restriction: Tool
Finish: Zinc Plate, Bright Chromate Dip
Mount: Locator or Back Mount
Secondary Catch Option: No
Spring: Riveted
Style: Deep Tab Receptacle


R2-0169-02
Access Restriction: Tool
Finish: Zinc Plate, Bright Chromate Dip
Mount: Locator or Back Mount
Secondary Catch Option: No
Spring: Riveted
Style: Deep Tab Latch


R2-0257-02
Access Restriction: Tool
Finish: Zinc Plate, Bright Chromate Dip
Mount: Locator or Back Mount
Secondary Catch Option: No
Spring: Riveted
Style: Shallow Tab Receptacle


R2-0259-02
Access Restriction: Tool
Finish: Zinc Plate, Bright Chromate Dip
Mount: Locator or Back Mount
Secondary Catch Option: No
Spring: Riveted
Style: Shallow Tab Latch


R2-0267-02
Access Restriction: Tool
Finish: Zinc Plate, Bright Chromate Dip
Mount Style: Front Mount
Secondary Catch Option: No
Spring: Riveted
Style: Front Mount Latch


R2-0268-02
Access Restriction: Tool
Finish: Zinc Plate, Bright Chromate Dip
Mount Style: Front Mount
Secondary Catch Option: No
Spring: Riveted
Style: Front Mount Receptacle


R5-0074-07
Access Restriction: Tool
Finish: Zinc Plated
Material: Steel
Mount: Mortise or Side Mount
Secondary Catch Option: No
Spring: Riveted


R5-0079-07
Access Restriction: Tool
Finish: Zinc Plated
Material: Steel
Mount: Mortise or Side Mount
Secondary Catch Option: No
Spring: Riveted
Type: Receptacle