Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 23
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

R3-10-311-10
Access Restriction: Key Locking
Finish: Chrome Plated
Gasketed: Yes
Material: Die Cast Zinc
Door Thickness Range: 35-38 mm (1.38 - 1.5 in)


R3-10-311-50
Access Restriction: Key Locking
Color: Black
Finish: Powder Coat
Gasketed: Yes
Material: Die Cast Zinc
Door Thickness Range: 35-38 mm (1.38 - 1.5 in)


R3-10-311-70
Access Restriction: Key Locking
Color: White
Finish: Powder Coat
Gasketed: Yes
Material: Die Cast Zinc
Door Thickness Range: 35-38 mm (1.38 - 1.5 in)


R3-20-300-10
Access Restriction: No Restriction
Finish: Polished Chrome
Gasketed: Yes
Material: Die Cast Zinc
Sealed: Yes


R3-20-300-50
Access Restriction: No Restriction
Color: Black
Finish: Powder Coat
Gasketed: Yes
Material: Die Cast Zinc
Sealed: Yes


R3-20-300-70
Access Restriction: No Restriction
Color: White
Finish: Powder Coat
Gasketed: Yes
Material: Die Cast Zinc
Sealed: Yes


R3-20-320-10
Access Restriction: Key Locking
Finish: Polished Chrome
Gasketed: Yes
Locking Option: Locking, Reversible R001 (2 Keys Included)
Material: Die Cast Zinc
Sealed: Yes


R3-20-320-50
Access Restriction: Key Locking
Color: Black
Finish: Powder Coat
Gasketed: Yes
Locking Option: Locking, Reversible R001 (2 Keys Included)
Material: Die Cast Zinc
Sealed: Yes


R3-20-320-70
Access Restriction: Key Locking
Color: White
Finish: Powder Coat
Gasketed: Yes
Locking Option: Locking, Reversible R001 (2 Keys Included)
Material: Die Cast Zinc
Sealed: Yes


R3-20-350-10
Access Restriction: Key Locking
Finish: Polished Chrome
Gasketed: Yes
Locking Option: CH 751 Key (2 Keys Included)
Material: Die Cast Zinc
Sealed: Yes


R3-20-350-50
Access Restriction: Key Locking
Color: Black
Finish: Powder Coat
Gasketed: Yes
Locking Option: CH 751 Key (2 Keys Included)
Material: Die Cast Zinc
Sealed: Yes


R3-20-350-70
Access Restriction: Key Locking
Color: White
Finish: Powder Coat
Gasketed: Yes
Locking Option: CH 751 Key (2 Keys Included)
Material: Die Cast Zinc
Sealed: Yes


R3-20-390-10
Access Restriction: Key Locking
Finish: Polished Chrome
Gasketed: Yes
Locking Option: Key Locking, Lockplug Sold Seperately
Material: Die Cast Zinc
Sealed: Yes


R3-20-390-50
Access Restriction: Key Locking
Color: Black
Finish: Powder Coat
Gasketed: Yes
Locking Option: Key Locking, Lockplug Sold Seperately
Material: Die Cast Zinc
Sealed: Yes


R3-20-390-70
Access Restriction: Key Locking
Color: White
Finish: Powder Coat
Gasketed: Yes
Locking Option: Key Locking, Lockplug Sold Seperately
Material: Die Cast Zinc


R3-23-160-11-01
Bracket Material: Steel
Finish: Zinc Plated
Length: 32 mm (1.26 in)


R3-23-161-11
Bracket Material: Steel
Finish: Zinc Plated
Length: 1.5-4.8 mm (0.06 - 0.19 in)


R3-23-162-11-01
Bracket Material: Steel
Finish: Zinc Plated
Length: 22-25 mm (0.87 - 0.98 in)


R3-23-250-01
Bracket Material: Steel
Finish: Zinc Plated
Length: 16 mm (0.63 in)


R3-23-250-02
Bracket Material: Steel
Finish: Zinc Plated
Length: 19 mm (0.75 in)

1 | 2
  Next