Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 24
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

R4-EM-11-131
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: Yes
Mounting Method: 1/4 - 20 Threaded
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-11-132
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: No
Mounting Method: 1/4 - 20 Threaded
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-11-161
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: Yes
Connector: Yes
Mounting Method: 1/4 - 20 Threaded
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-11-162
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: Yes
Connector: No
Mounting Method: 1/4 - 20 Threaded
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-12-131
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: Yes
Mounting Method: M6 Threaded
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-12-132
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: No
Mounting Method: M6 Threaded
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-12-161
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: Yes
Connector: Yes
Mounting Method: M6 Threaded
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-12-162
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: Yes
Connector: No
Mounting Method: M6 Threaded
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-13-131
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: Yes
Mounting Method: Thru hole
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-13-132
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: No
Mounting Method: Thru hole
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-13-161
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: Yes
Connector: Yes
Mounting Method: Thru hole
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-13-162
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: Yes
Connector: No
Mounting Method: Thru hole
Finish: Zinc Plated
Re-Lock Type: Auto


R4-EM-21-131
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: Yes
Mounting Method: 1/4 - 20 Threaded
Finish: Zinc Plated
Re-Lock Type: Delayed


R4-EM-21-132
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: No
Mounting Method: 1/4 - 20 Threaded
Finish: Zinc Plated
Re-Lock Type: Delayed


R4-EM-21-161
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: Yes
Mounting Method: 1/4 - 20 Threaded
Finish: Zinc Plated
Re-Lock Type: Delayed


R4-EM-21-162
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: No
Mounting Method: 1/4 - 20 Threaded
Finish: Zinc Plated
Re-Lock Type: Delayed


R4-EM-22-131
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: Yes
Mounting Method: M6 Threaded
Finish: Zinc Plated
Re-Lock Type: Delayed


R4-EM-22-132
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: No
Connector: No
Mounting Method: M6 Threaded
Finish: Zinc Plated
Re-Lock Type: Delayed


R4-EM-22-161
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: Yes
Connector: Yes
Mounting Method: M6 Threaded
Finish: Zinc Plated
Re-Lock Type: Delayed


R4-EM-22-162
Access Restriction: Electronic Access
Material: Steel
Concealed: Yes
Micro Switch: Yes
Connector: No
Mounting Method: M6 Threaded
Finish: Zinc Plated
Re-Lock Type: Delayed

1 | 2
  Next