Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 12
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

R4-EM-43-131
Access Restriction: Electronic Access
Material: Polycarbonate
Concealed: Yes
Material: Stainless Steel
Material: ABS Plastic
Micro Switch: No
Material: Glass Filled Nylon
Mounting Method: Thru hole


R4-EM-43-161
Access Restriction: Electronic Access
Material: Polycarbonate
Concealed: Yes
Material: Stainless Steel
Material: ABS Plastic
Micro Switch: Yes
Material: Glass Filled Nylon
Mounting Method: Thru hole


R4-EM-44-131
Access Restriction: Electronic Access
Concealed: Yes
Material: ABS Plastic
Material: Glass Filled Nylon
Material: Polycarbonate
Material: Stainless Steel
Micro Switch: No


R4-EM-44-161
Access Restriction: Electronic Access
Concealed: Yes
Material: ABS Plastic
Material: Glass Filled Nylon
Material: Polycarbonate
Material: Stainless Steel
Micro Switch: Yes


R4-EM-45-131
Access Restriction: Electronic Access
Concealed: Yes
Material: ABS Plastic
Material: Glass Filled Nylon
Material: Polycarbonate
Material: Stainless Steel
Micro Switch: No


R4-EM-45-161
Access Restriction: Electronic Access
Concealed: Yes
Material: ABS Plastic
Material: Glass Filled Nylon
Material: Polycarbonate
Material: Stainless Steel
Micro Switch: Yes


R4-EM-63-131
Access Restriction: Electronic Access
Material: Polycarbonate
Concealed: Yes
Material: Stainless Steel
Material: ABS Plastic
Micro Switch: No
Material: Glass Filled Nylon
Mounting Method: Thru hole


R4-EM-63-161
Access Restriction: Electronic Access
Material: Polycarbonate
Concealed: Yes
Material: Stainless Steel
Material: ABS Plastic
Micro Switch: Yes
Material: Glass Filled Nylon
Mounting Method: Thru hole


R4-EM-64-131
Access Restriction: Electronic Access
Concealed: Yes
Material: ABS Plastic
Material: Glass Filled Nylon
Material: Polycarbonate
Material: Stainless Steel
Micro Switch: No


R4-EM-64-161
Access Restriction: Electronic Access
Concealed: Yes
Material: ABS Plastic
Material: Glass Filled Nylon
Material: Polycarbonate
Material: Stainless Steel
Micro Switch: Yes


R4-EM-65-131
Access Restriction: Electronic Access
Concealed: Yes
Material: ABS Plastic
Material: Glass Filled Nylon
Material: Polycarbonate
Material: Stainless Steel
Micro Switch: No


R4-EM-65-161
Access Restriction: Electronic Access
Concealed: Yes
Material: ABS Plastic
Material: Glass Filled Nylon
Material: Polycarbonate
Material: Stainless Steel
Micro Switch: Yes