Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 109
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6
  Next 

Retainer Clip
R4-0-43922-2
Material: Stainless Steel


Striker Mounting Bracket
R4-0-50114
Material: Stainless Steel


Cable Mounting Bracket
R4-0-50253-1
Material: Stainless Steel
Panel Thickness: 9 mm (0.35 in)


Cable Mounting Bracket
R4-0-50253-2
Material: Stainless Steel
Panel Thickness: 12 mm (0.47 in)


R4-10-10-101-10
Actuation: Right Hand
Finish: Zinc Plated
Material: Steel
Mounting Hole: 7.2 mm Thru
Operation: Perpendictular


R4-10-10-101-20
Actuation: Right Hand
Material: 304 Stainless Steel
Mounting Hole: 7.2 mm Thru
Operation: Perpendictular


R4-10-10-201-10
Actuation: Right Hand
Finish: Zinc Plated
Material: Steel
Mounting Hole: 7.2 mm Thru
Operation: In-Line


R4-10-10-201-20
Actuation: Right Hand
Material: 304 Stainless Steel
Mounting Hole: 7.2 mm Thru
Operation: In-Line


R4-10-10-301-10
Actuation: Right Hand
Finish: Zinc Plated
Material: Steel
Mounting Hole: 7.2 mm Thru
Operation: 2-Point


R4-10-10-301-20
Actuation: Right Hand
Material: 304 Stainless Steel
Mounting Hole: 7.2 mm Thru
Operation: 2-Point


R4-10-10-401-10
Actuation: Right Hand
Finish: Zinc Plated
Material: Steel
Mounting Hole: 7.2 mm Thru
Operation: Direct


R4-10-10-401-20
Actuation: Right Hand
Material: 304 Stainless Steel
Mounting Hole: 7.2 mm Thru
Operation: Direct


R4-10-10-501-10
Actuation: Right Hand
Finish: Zinc Plated
Material: Steel
Mounting Hole: 7.2 mm Thru
Operation: Bottom


R4-10-10-501-20
Actuation: Right Hand
Material: 304 Stainless Steel
Mounting Hole: 7.2 mm Thru
Operation: Bottom


R4-10-10-502-20
Actuation: Right Hand
Material: 304 Stainless Steel
Mounting Hole: 7.2 mm Thru
Operation: Bottom


R4-10-10-601-10
Actuation: Right Hand
Finish: Zinc Plated
Material: Steel
Mounting Hole: 7.2 mm Thru
Operation: Top


R4-10-10-601-20
Actuation: Right Hand
Material: 304 Stainless Steel
Mounting Hole: 7.2 mm Thru
Operation: Top


R4-10-11-101-10
Actuation: Right Hand
Finish: Zinc Plated
Material: Steel
Mounting Hole: 1/4-20 Thread
Operation: Perpendictular


R4-10-11-101-20
Actuation: Right Hand
Material: 304 Stainless Steel
Mounting Hole: 1/4-20 Thread
Operation: Perpendictular


R4-10-11-201-10
Actuation: Right Hand
Finish: Zinc Plated
Material: Steel
Mounting Hole: 1/4-20 Thread
Operation: In-Line

1 | 2 | 3 | 4 | 5 | 6
  Next