Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 6
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

R6-20-11
Hinge Style: 180° Free-swinging Style
Material: Steel
Operation: Turn Clockwise to Latch


R6-20-23
Hinge Style: 180° Free-swinging Style
Material: Stainless Steel
Operation: Turn Clockwise to Latch


R6-21-11
Hinge Style: 90° Free-swinging Style
Material: Steel
Operation: Turn Clockwise to Latch


R6-21-23
Hinge Style: 90° Free-swinging Style
Material: Stainless Steel
Operation: Turn Clockwise to Latch


R6-22-11
Hinge Style: Door-stay Style
Material: Steel
Operation: Turn Clockwise to Latch


R6-22-23
Hinge Style: Door-stay Style
Material: Stainless Steel
Operation: Turn Clockwise to Latch