Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 127
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3 | 4 | 5 | 6 | 7
  Next 

ST-10A-120FA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 1.36 nm (11.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 0.81 nm (7.2 in lbs)


ST-10A-120FB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 1.36 nm (11.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 0.81 nm (7.2 in lbs)


ST-10A-120RA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 0.81 nm (7.2 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.36 nm (11.99 in lbs)


ST-10A-120RB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 0.81 nm (7.2 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.36 nm (11.99 in lbs)


ST-10A-120SA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Symmetric
Material: Die Cast Zinc
Forward Torque: 1.36 nm (11.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.36 nm (11.99 in lbs)


ST-10A-120SB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Symmetric
Material: Die Cast Zinc
Forward Torque: 1.36 nm (11.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.36 nm (11.99 in lbs)


ST-10A-160FA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 1.81 nm (15.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.08 nm (9.59 in lbs)


ST-10A-160FB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 1.81 nm (15.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.08 nm (9.59 in lbs)


ST-10A-160RA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 1.08 nm (9.59 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.81 nm (15.99 in lbs)


ST-10A-160RB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 1.08 nm (9.59 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.81 nm (15.99 in lbs)


ST-10A-160SA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Symmetric
Material: Die Cast Zinc
Forward Torque: 1.81 nm (15.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.81 nm (15.99 in lbs)


ST-10A-160SB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Symmetric
Material: Die Cast Zinc
Forward Torque: 1.81 nm (15.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.81 nm (15.99 in lbs)


ST-10A-200FA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 2.26 nm (19.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.36 nm (11.99 in lbs)


ST-10A-200FB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 2.26 nm (19.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.36 nm (11.99 in lbs)


ST-10A-200RA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 1.36 nm (11.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.26 nm (19.99 in lbs)


ST-10A-200RB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 1.36 nm (11.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.26 nm (19.99 in lbs)


ST-10A-200SA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Symmetric
Material: Die Cast Zinc
Forward Torque: 2.26 nm (19.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.26 nm (19.99 in lbs)


ST-10A-200SB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Symmetric
Material: Die Cast Zinc
Forward Torque: 2.26 nm (19.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.26 nm (19.99 in lbs)


ST-10A-240FA-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 2.71 nm (23.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.63 nm (14.39 in lbs)


ST-10A-240FB-33
Color: Natural
Mounting Method: Thru hole
Counterbalanced: No
Series: Constant Torque
Finish: Natural
Torque Type: Asymmetric
Material: Die Cast Zinc
Forward Torque: 2.71 nm (23.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.63 nm (14.39 in lbs)

1 | 2 | 3 | 4 | 5 | 6 | 7
  Next