Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 16
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

Cema ST-12C Hinge
ST-12C-200FA1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 2.26 nm (19.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.36 nm (11.99 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-200FB1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 2.26 nm (19.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.36 nm (11.99 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-200RA1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 1.36 nm (11.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.26 nm (19.99 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-200RB1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 1.36 nm (11.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.26 nm (19.99 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-280FA1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 3.16 nm (27.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.9 nm (16.8 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-280FB1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 3.16 nm (27.99 in lbs)
Material: Zinc Alloy
Reverse Torque: 1.9 nm (16.8 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-280RA1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 1.9 nm (16.8 in lbs)
Material: Zinc Alloy
Reverse Torque: 3.16 nm (27.99 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-280RB1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 1.9 nm (16.8 in lbs)
Material: Zinc Alloy
Reverse Torque: 3.16 nm (27.99 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-360FA1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 4.07 nm (36 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.44 nm (21.6 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-360FB1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 4.07 nm (36 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.44 nm (21.6 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-360RA1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 2.44 nm (21.6 in lbs)
Material: Zinc Alloy
Reverse Torque: 4.07 nm (36 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-360RB1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 2.44 nm (21.6 in lbs)
Material: Zinc Alloy
Reverse Torque: 4.07 nm (36 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-440FA1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 4.97 nm (44 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.98 nm (26.39 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-440FB1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 4.97 nm (44 in lbs)
Material: Zinc Alloy
Reverse Torque: 2.98 nm (26.39 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-440RA1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 2.98 nm (26.39 in lbs)
Material: Zinc Alloy
Reverse Torque: 4.97 nm (44 in lbs)
Mounting Method: Thru hole


Cema ST-12C Hinge
ST-12C-440RB1-33
Color: Natural
Series: Constant Torque
Counterbalanced: Yes
Torque Type: Asymmetric
Finish: Natural
Forward Torque: 2.98 nm (26.39 in lbs)
Material: Zinc Alloy
Reverse Torque: 4.97 nm (44 in lbs)
Mounting Method: Thru hole