Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 22
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

ST-11P-140FA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.58 nm (13.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 0.95 nm (8.4 in lbs)


ST-11P-140RA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 0.95 nm (8.4 in lbs)
Mounting Method: Cartridge
Reverse Torque: 1.58 nm (13.99 in lbs)


ST-11P-140SA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 1.58 nm (13.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 1.58 nm (13.99 in lbs)


ST-11P-200FA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 2.26 nm (19.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 1.36 nm (11.99 in lbs)


ST-11P-200RA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.36 nm (11.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 2.26 nm (19.99 in lbs)


ST-11P-200SA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 2.26 nm (19.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 2.26 nm (19.99 in lbs)


ST-11P-260FA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 2.94 nm (25.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 1.76 nm (15.6 in lbs)


ST-11P-260RA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.76 nm (15.6 in lbs)
Mounting Method: Cartridge
Reverse Torque: 2.94 nm (25.99 in lbs)


ST-11P-260SA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 2.94 nm (25.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 2.94 nm (25.99 in lbs)


ST-11P-320FA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 3.62 nm (32 in lbs)
Mounting Method: Cartridge
Reverse Torque: 2.17 nm (19.2 in lbs)


ST-11P-320RA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 2.17 nm (19.2 in lbs)
Mounting Method: Cartridge
Reverse Torque: 3.62 nm (32 in lbs)


ST-8P-100FA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 1.13 nm (9.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 0.68 nm (5.99 in lbs)


ST-8P-100RA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 0.68 nm (5.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 1.13 nm (9.99 in lbs)


ST-8P-40FA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 0.45 nm (3.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 0.27 nm (2.4 in lbs)


ST-8P-40RA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 0.27 nm (2.4 in lbs)
Mounting Method: Cartridge
Reverse Torque: 0.45 nm (3.99 in lbs)


ST-8P-40SA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 0.45 nm (3.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 0.45 nm (3.99 in lbs)


ST-8P-60FA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 0.68 nm (5.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 0.41 nm (3.59 in lbs)


ST-8P-60RA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 0.41 nm (3.59 in lbs)
Mounting Method: Cartridge
Reverse Torque: 0.68 nm (5.99 in lbs)


ST-8P-60SA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Symmetric
Material: Aluminum Alloy
Forward Torque: 0.68 nm (5.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 0.68 nm (5.99 in lbs)


ST-8P-80FA-50
Color: Black
Series: Constant Torque
Counterbalanced: No
Torque Type: Asymmetric
Material: Aluminum Alloy
Forward Torque: 0.9 nm (7.99 in lbs)
Mounting Method: Cartridge
Reverse Torque: 0.54 nm (4.8 in lbs)

1 | 2
  Next