Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 11
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

V2-0025-07
Access Restriction: No Restriction
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Series: 200 Series
Size Series: Small Size
Spring: Spring Loaded
Style: Short Blade


V2-0025-52
Access Restriction: No Restriction
Material: Stainless Steel
Series: 200 Series
Size Series: Small Size
Spring: Spring Loaded
Style: Short Blade


V2-0026-07
Access Restriction: Pad Lockable
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Series: 200 Series
Size Series: Small Size
Spring: Spring Loaded


V2-0026-52
Access Restriction: Pad Lockable
Material: Stainless Steel
Series: 200 Series
Size Series: Small Size
Spring: Spring Loaded


V2-0034-07
Access Restriction: No Restriction
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Series: 200 Series
Size Series: Small Size
Spring: Spring Loaded
Style: Wire Sealing


V2-0034-52
Access Restriction: No Restriction
Material: Stainless Steel
Series: 200 Series
Size Series: Small Size
Spring: Spring Loaded
Style: Wire Sealing


V2-0054-52


V2-0068-07
Access Restriction: No Restriction
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Series: 200 Series
Size Series: Small Size
Spring: Spring Loaded
Style: Medium size blade


V3-0072-07
Access Restriction: No Restriction
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Series: 300 Series
Size Series: Medium Size
Spring: Spring Loaded
Style: Long Blade


V4-0006-02
Access Restriction: No Restriction
Finish: Zinc Plate, Bright Chromate Dip
Material: Steel
Series: 800 Series
Spring: Spring Loaded
Style: Short Blade


V4-0006-52
Access Restriction: No Restriction
Material: Stainless Steel
Series: 800 Series
Spring: Spring Loaded
Style: Short Blade