Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 14
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

V7-10-105-10
Access Restriction: No Restriction
Finish: Chrome Plated
Finish Texture: Polished
Material: Die Cast Zinc
Operation: Hand Operated
Sealed: No


V7-10-105-20
Access Restriction: No Restriction
Finish: Chrome Plated
Finish: Satin
Material: Die Cast Zinc
Operation: Hand Operated
Sealed: No


V7-10-105-50
Access Restriction: No Restriction
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Operation: Hand Operated
Sealed: No


V7-10-115-10
Access Restriction: Key Locking
Finish: Chrome Plated
Finish Texture: Polished
Material: Die Cast Zinc
Operation: Hand Operated
Sealed: No


V7-10-115-20
Access Restriction: Key Locking
Finish: Chrome Plated
Finish: Satin
Material: Die Cast Zinc
Operation: Hand Operated
Sealed: No


V7-10-115-50
Access Restriction: Key Locking
Color: Black
Finish: Powder Coat
Material: Die Cast Zinc
Operation: Hand Operated
Sealed: No


V7-20-101-10
Access Restriction: No Restriction
Color: Bright
Finish: Chrome Plated
Operation: Hand Operated
Spring: Spring Loaded


V7-20-101-20
Access Restriction: No Restriction
Color: Satin
Finish: Chrome Plated
Operation: Hand Operated
Spring: Spring Loaded


V7-20-101-24
Access Restriction: No Restriction
Material: 316 Stainless Steel
Operation: Hand Operated
Sealed: No


V7-20-101-50
Access Restriction: No Restriction
Color: Black
Finish: Powder Coat
Operation: Hand Operated
Spring: Spring Loaded


V7-20-111-10
Access Restriction: Key Locking
Color: Bright
Finish: Chrome Plated
Operation: Hand Operated
Spring: Spring Loaded


V7-20-111-20
Access Restriction: Key Locking
Color: Satin
Finish: Chrome Plated
Operation: Hand Operated
Spring: Spring Loaded


V7-20-111-24
Access Restriction: Key Locking
Material: 316 Stainless Steel
Operation: Hand Operated
Sealed: No


V7-20-111-50
Access Restriction: Key Locking
Color: Black
Finish: Powder Coat
Operation: Hand Operated
Spring: Spring Loaded