|
For more than 60 years, Southco has helped end users develop innovative, engineered access-hardware solutions for mechanical locking, latching, and fastening. Today, that expertise also extends to implementing Positioning Technology Solutions that meet your specific application requirements.
Below are some examples of our custom solutions capabilities.
|
|
A tilt and swivel mechanism for a 7.5 inch aircraft display. Consists of dual hollow shaft swivel points, a "pop out" and stop features.
|
|
A tilt and swivel assembly for an automotive, center console, DVD system. Key attributes include an integrated micro switch, hollow tilt and swivel shafts for cable management and hard stops.
|
|
A rugged tilt and swivel device for positioning of an 18 pound medical ultrasound flat panel. Included are counterbalance springs designed for ergonomic feel, a hollow swivel shaft and powder coating of exposed surfaces.
|
|
A set of custom, counterbalanced hinges for postioning of a medical LCD monitor with a screen touch.
|
|
A set of heavy duty, custom hinges for a gaming application. each hinge is capable of 80 in-lb of friction torque with cast in stop features.
|
|
A set of modified ST-7A hinges which have custom adapters and counterbalance springs for a 7.5 inch control panel with a touch screen.
|
|
A custom friction hinge for a home computer which has counterbalance for excellent ergonomics and provides for limited travel.
|