Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
TelecommunicationsComputers & ElectronicsMedicalAutomotiveCustom Solutions

Medical
Southco's CEMA positioning technology is ideal for the following applications in the Medical Industry:

Contact a Southco CEMA Technology Specialist for more information
  • Tilt hinges for touch screen flat panel monitors in mobile carts
  • Tilt-and-swivel mechanisms for portable blood diagnostics machinery

Two sets of friction hinges used in a portable medical diagnostics product. The larger ST10 Series hinges are used for positional control of an LCD bezel while the smaller ST7A hinges are used for a sunscreen cover. All hinge exterior surfaces are black powder coated.

An extremely compact, high efficiency Tilt-and-swivel mechanism used in a medical media product.

A set of ST10 Series hinges used to provide postional control for a large LCD bezel enclosure. These hinges are powder coated in a custom color, but include special masking in the mounting surfaces to permit the excellent grounding of the LCD to the base directly through the ST10 hinges.

A set of standard ST7A hinges with unequal torque configuration used for a large polycarbonate cover in a medical diagnostics product.